(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Hard Rubber coated on Soft Rubber Core
·Shock Absorption is excellent
·No Noise during Rotation
·Hardness 75 ± 5 (A Shore)
·Bottom Protection effect
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) | Max. Load / Allowable Load (kg) | Applicable Castor Series | Related Parts | Wheel Material | Bearing Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
339,180 VND | 1 Piece(s) | 6 Day(s) | 76 | 32 | 9.5 | - | - | - | Not Included | Polyurethane | Ball Bearing | ||
357,402 VND | 1 Piece(s) | 6 Day(s) | 76 | 32 | 9.5 | - | - | - | Wheel + Bolt Nut Set | Polyurethane | Ball Bearing | ||
311,843 VND | 1 Piece(s) | 6 Day(s) | 76 | 32 | 9.5 | - | - | - | Not Included | Soft Rubber | Ball Bearing | ||
329,632 VND | 1 Piece(s) | 6 Day(s) | 76 | 32 | 9.5 | - | - | - | Wheel + Bolt Nut Set | Soft Rubber | Ball Bearing | ||
319,655 VND | 1 Piece(s) | 6 Day(s) | 102 | 28 | 9.5 | 40 | 80 | 20 | Not Included | Hard Synthetic Rubber | Ball Bearing | ||
332,672 VND | 1 Piece(s) | 6 Day(s) | 102 | 32 | - | 40 | 120 | 20 | Not Included | Polypropylene | - | ||
339,180 VND | 1 Piece(s) | 6 Day(s) | 102 | 32 | - | 40 | 120 | 20 | Wheel + Bolt Nut Set | Polypropylene | - | ||
366,080 VND | 1 Piece(s) | 6 Day(s) | 102 | 32 | - | 40 | 80 | 20 | Wheel + Bolt Nut Set | Polyurethane | Nylon | ||
319,655 VND | 1 Piece(s) | 6 Day(s) | 102 | 28 | 9.5 | 40 | 75 | 20 | Not Included | Soft Rubber | Ball Bearing | ||
339,613 VND | 1 Piece(s) | 6 Day(s) | 102 | 28 | - | 40 | 75 | 20 | Wheel + Bolt Nut Set | Soft Rubber | Nylon | ||
293,185 VND | 1 Piece(s) | 6 Day(s) | 102 | 32 | 9.5 | 40 | 75 | 20 | Not Included | Soft Rubber | Nylon | ||
313,578 VND | 1 Piece(s) | 6 Day(s) | 102 | 32 | - | 40 | 75 | 20 | Wheel + Bolt Nut Set | Soft Rubber | Nylon | ||
332,672 VND | 1 Piece(s) | 6 Day(s) | 127 | 28 | 9.5 | 40 | 125 | 20 | Not Included | Hard Synthetic Rubber | Ball Bearing | ||
365,645 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | - | 40 | 135 | 20 | Not Included | Polypropylene | - | ||
372,588 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | - | 40 | 135 | 20 | Wheel + Bolt Nut Set | Polypropylene | - | ||
359,137 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | 9.5 | - | - | - | Not Included | Polyurethane | Ball Bearing | ||
379,097 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | 9.5 | - | - | - | Wheel + Bolt Nut Set | Polyurethane | Ball Bearing | ||
332,672 VND | 1 Piece(s) | 6 Day(s) | 127 | 28 | - | 40 | 80 | 20 | Not Included | Soft Rubber | - | ||
353,063 VND | 1 Piece(s) | 6 Day(s) | 127 | 28 | - | 40 | 125 | 20 | Wheel + Bolt Nut Set | Soft Rubber | Nylon | ||
309,675 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | 9.5 | 40 | 80 | 20 | Not Included | Soft Rubber | Nylon | ||
330,500 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | - | 40 | 80 | 20 | Wheel + Bolt Nut Set | Soft Rubber | Nylon | ||
322,690 VND | 1 Piece(s) | 6 Day(s) | 102 | 32 | 9.5 | 38 | 100 | 21,28 | Not Included | Special Rubber | - | ||
336,142 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | 9.5 | 38 | 110 | 21,28 | Not Included | Special Rubber | - | ||
359,137 VND | 1 Piece(s) | 6 Day(s) | 127 | 32 | 9.5 | 40 | 135 | 20,21,29 | Not Included | Polyurethane | Ball Bearing | ||
285,810 VND | 1 Piece(s) | 6 Day(s) | 102 | 25 | 7.9 | 40 | 55 | 22 | Not Included | Soft Rubber | Nylon |
Part Number |
---|
Loading...Tải…
Bearing | Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy