(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Low Friction Type: Double Acting, Single Rod / CM2Q Series

Air Cylinder, Low Friction Type: Double Acting, Single Rod / CM2Q Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification details.
  • Click on the catalog tab [Standard Information] and refer to pp. 1,581–1,672 for details of the auto switch.
    Click on the catalog tab [Standard Information] and refer to pp. 1,584–1,588 for auto common specifications of the auto switch.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • The product images are representative only.

Product Description

An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Easy to make fine adjustments to the auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Single clevis and trunnion pivot brackets are available

Air Cylinder, Low-Friction Type: Double Acting, Single Rod CM2Q Series: related images

Part Number
CDM2QB20-50F-F9BWL
CDM2QBZ25-50F-F9BWL
CDM2QC32-100F-F9BW
CDM2QD32-400F-F9BW
CDM2QL20-75B-F9BW
CDM2QL20-200F-F9BWS
CDM2QL20-400F-F9BW
CDM2QL25-75F-F9NWL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Auto Switches Lead Wire The number of the switches Type of Mount Support Type

-

1 Piece(s) Quote 2050F9BW32 pcs.Basic typeDirection of low friction: with pressure on head side

-

1 Piece(s) Quote 2550F9BW32 pcs.Boss-cut / BasicDirection of low friction: with pressure on head side

-

1 Piece(s) Quote -100F9BW0.52 pcs.-Direction of low friction: with pressure on head side

-

1 Piece(s) Quote -400F9BW0.52 pcs.U-Shaped Clevis TypeDirection of low friction: with pressure on head side

-

1 Piece(s) Quote 2075F9BW0.52 pcs.Axial foot typeDirection of low friction: with pressure on rod side

-

1 Piece(s) Quote 20200F9BW0.51 pc.Axial foot typeDirection of low friction: with pressure on head side

-

1 Piece(s) Quote 20400F9BW0.52 pcs.Axial foot typeDirection of low friction: with pressure on head side

-

1 Piece(s) Quote 2575F9NW32 pcs.Axial foot typeDirection of low friction: with pressure on head side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Low Friction (Internal Resistance) Specifications Built-in magnet
Custom-made Specifications None