(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Domestic Coupling Kasco (kosa) is a product.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Fastening Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
465,799 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 14 | 22 | 2 | 30000 | +0.6 -0.2 | Set Screw | ||
555,950 VND | 1 Piece(s) | 8 Day(s) | 3 | 3 | 14 | 22 | 2 | 30000 | +0.6 -0.2 | Clamping Bolt | ||
555,950 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 14 | 22 | 2 | 30000 | +0.6 -0.2 | Clamping Bolt | ||
602,883 VND | 1 Piece(s) | 8 Day(s) | 4 | 4 | 20 | 29 | 5 | 20000 | +0.8 -0.3 | Clamping Bolt | ||
648,843 VND | 1 Piece(s) | 8 Day(s) | 5 | 5 | 25 | 31.5 | 8 | 18000 | +1 -0.4 | Clamping Bolt | ||
648,843 VND | 1 Piece(s) | 8 Day(s) | 5 | 6.35 | 25 | 31.5 | 8 | 18000 | +1 -0.4 | Clamping Bolt | ||
648,843 VND | 1 Piece(s) | 8 Day(s) | 5 | 9.525 | 25 | 31.5 | 8 | 18000 | +1 -0.4 | Clamping Bolt | ||
873,172 VND | 1 Piece(s) | 12 Day(s) | 14 | 19 | 55 | 77.2 | 55 | 6500 | +1.4 -0.5 | Set Screw | ||
1,156,410 VND | 1 Piece(s) | 12 Day(s) | 20 | 20 | 55 | 77.2 | 55 | 6500 | +1.4 -0.5 | Clamping Bolt | ||
1,156,410 VND | 1 Piece(s) | 12 Day(s) | 22 | 25 | 55 | 77.2 | 55 | 6500 | +1.4 -0.5 | Clamping Bolt | ||
1,302,258 VND | 1 Piece(s) | 12 Day(s) | 15 | 15 | 65 | 89.2 | 150 | 5500 | +1.5 -0.6 | Set Screw | ||
1,302,258 VND | 1 Piece(s) | 12 Day(s) | 25 | 35 | 65 | 89.2 | 150 | 5500 | +1.5 -0.6 | Set Screw | ||
1,695,197 VND | 1 Piece(s) | 12 Day(s) | 20 | 20 | 65 | 89.2 | 150 | 5500 | +1.5 -0.6 | Clamping Bolt | ||
1,749,524 VND | 1 Piece(s) | 12 Day(s) | 15 | 18 | 80 | 113.4 | 320 | 4500 | +1.5 -0.6 | Set Screw | ||
2,183,381 VND | 1 Piece(s) | 12 Day(s) | 20 | 20 | 80 | 113.4 | 320 | 4500 | +1.5 -0.6 | Clamping Bolt | ||
2,357,424 VND | 1 Piece(s) | 12 Day(s) | 20 | 20 | 104 | 140 | 480 | 3500 | +2 -0.6 | Set Screw | ||
2,867,645 VND | 1 Piece(s) | 12 Day(s) | 20 | 20 | 104 | 140 | 480 | 3500 | +2 -0.6 | Clamping Bolt | ||
2,867,645 VND | 1 Piece(s) | 12 Day(s) | 25 | 40 | 104 | 140 | 480 | 3500 | +2 -0.6 | Clamping Bolt | ||
680,091 VND | 1 Piece(s) | 8 Day(s) | 8 | 14 | 30 | 34.4 | 12 | 14000 | +1 -0.4 | Clamping Bolt | ||
680,091 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 30 | 34.4 | 12 | 14000 | +1 -0.4 | Clamping Bolt | ||
680,091 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 30 | 34.4 | 12 | 14000 | +1 -0.4 | Clamping Bolt | ||
931,422 VND | 1 Piece(s) | 8 Day(s) | 8 | 8 | 40 | 54 | 16 | 10000 | +1.2 -0.5 | Clamping Bolt | ||
931,422 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | 54 | 16 | 10000 | +1.2 -0.5 | Clamping Bolt | ||
931,422 VND | 1 Piece(s) | 8 Day(s) | 16 | 16 | 40 | 54 | 16 | 10000 | +1.2 -0.5 | Clamping Bolt | ||
680,787 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 30 | 43.8 | 12 | 14000 | +1 -0.4 | Clamping Bolt | ||
934,903 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | 65 | 16 | 10000 | +1.2 -0.5 | Clamping Bolt | ||
1,027,964 VND | 1 Piece(s) | 12 Day(s) | 12 | 12 | 55 | 59.4 | 55 | 5000 | +1.4 -0.5 | Clamping Bolt | ||
1,027,964 VND | 1 Piece(s) | 12 Day(s) | 20 | 20 | 55 | 59.4 | 55 | 5000 | +1.4 -0.5 | Clamping Bolt | ||
1,495,907 VND | 1 Piece(s) | 12 Day(s) | 15 | 18 | 65 | 63.4 | 150 | 4500 | +1.5 -0.6 | Clamping Bolt | ||
1,495,907 VND | 1 Piece(s) | 12 Day(s) | 30 | 30 | 65 | 63.4 | 150 | 4500 | +1.5 -0.6 | Clamping Bolt | ||
2,007,686 VND | 1 Piece(s) | 12 Day(s) | 15 | 18 | 80 | 87.6 | 320 | 4000 | +1.5 -0.6 | Clamping Bolt | ||
2,007,686 VND | 1 Piece(s) | 12 Day(s) | 25 | 35 | 80 | 87.6 | 320 | 4000 | +1.5 -0.6 | Clamping Bolt | ||
2,007,686 VND | 1 Piece(s) | 12 Day(s) | 32 | 35 | 80 | 87.6 | 320 | 4000 | +1.5 -0.6 | Clamping Bolt | ||
2,575,813 VND | 1 Piece(s) | 12 Day(s) | 20 | 22 | 104 | 96.6 | 480 | 3000 | +2 -0.6 | Clamping Bolt |
Loading...Tải…
Type | Jaw | Application | Standard / Servo Motor / Stepping Motor | Features | High Torque |
---|---|---|---|---|---|
Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 1 | Allowable Lateral Misalignment(mm) | 0.1 |
Product Category | Coupling Main Body |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy