(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel General-Purpose Container With Faucet And Flat Steel Legs [ST-W-FL]

Stainless Steel General-Purpose Container With Faucet And Flat Steel Legs [ST-W-FL]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,879,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New type of container in the faucet series with legs.

· Water jug type stainless steel tank that can supply water when desired just by turning the faucet.
· Nozzle height is 200 mm so that water can be supplied to tall beakers and bottles as well.
· Legs feature a 10 mm hole so that the container can be fixed.

 
Part Number
ST-W-FL-18
ST-W-FL-21
ST-W-FL-24
ST-W-FL-27
ST-W-FL-30
ST-W-FL-33
ST-W-FL-36
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)
JAN code

6,879,616 VND

1 Piece(s) 14 Day(s) or more 41801804589691010018

7,163,478 VND

1 Piece(s) 14 Day(s) or more 72102104589691010025

7,522,036 VND

1 Piece(s) 14 Day(s) or more 102402404589691010032

8,175,408 VND

1 Piece(s) 14 Day(s) or more 152702704589691010049

8,604,681 VND

1 Piece(s) 14 Day(s) or more 203003004589691010056

10,605,686 VND

1 Piece(s) 14 Day(s) or more 253303304589691010063

11,344,698 VND

1 Piece(s) 14 Day(s) or more 363603604589691010070

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None