(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
・ Quick Plug Coupling with Compensated Lateral offset only requires a small free space.
・ is applied in various ways, such as the link area between lateral piston rod and straight motion.
•Related Keywords: HALDER, flange type, coupling / shaft joint
Type | Others | Flange Material | Heat treated Steel, Heat treatment, Phosphate Treatment | Coupling Part Material | Heat Treated Steel, Heat treatment, Phosphate Treatment |
---|---|---|---|---|---|
Lock Nut Material | Steel, Black (ISO 4035/8675) |
Please check the type/dimensions/specifications of the part 25100.0208 in the Quick Plug Coupling · Lateral Offset Compensation and Flange with Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25100.0208 trong chuỗi Quick Plug Coupling · Lateral Offset Compensation and Flange with Screw.
Part Number |
---|
25100.0206 |
25100.0210 |
25100.0212 |
25100.0216 |
25100.0220 |
25100.0230 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | d1 (mm) | d2 (mm) | Maximum Tension and Compressive Load (kN) | l1 (mm) | l2 (mm) | Category |
---|---|---|---|---|---|---|---|---|---|---|
2,543,908 VND | 1 Piece(s) | 14 Day(s) | M6 | 42 | 2.5 | 30.5 | 11 | Screw Type | ||
3,253,226 VND | 1 Piece(s) | 14 Day(s) | M10 | 50 | 6.5 | 43.2 | 16 | Screw Type | ||
3,827,122 VND | 1 Piece(s) | 14 Day(s) | M12 | 55 | 10 | 53.2 | 21 | Screw Type | ||
4,665,604 VND | 1 Piece(s) | 14 Day(s) | M16 | 65 | 18 | 64 | 25 | Screw Type | ||
6,087,992 VND | 1 Piece(s) | 14 Day(s) | M20 | 80 | 30 | 74 | 29 | Screw Type | ||
3,253,226 VND | 1 Piece(s) | 14 Day(s) | M10 x 1.25 | 50 | 6.5 | 43.2 | 16 | Screw Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy