(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
Sandblast.
•Related keywords: HALDER, knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|
334,976 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 32 | 12 | ||
366,504 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 40 | 14 | ||
471,419 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 50 | 18 | ||
520,137 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 63 | 20 | ||
823,934 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 80 | 25 | ||
406,169 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 32 | 12 | ||
436,270 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 40 | 14 | ||
564,961 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 50 | 18 | ||
621,308 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 63 | 20 | ||
930,476 VND | 1 Piece(s) | 14 Day(s) | Through Groove with no spiral, B Type | 80 | 25 | ||
406,309 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 32 | 12 | ||
436,547 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 40 | 14 | ||
565,656 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 50 | 18 | ||
623,395 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 63 | 20 | ||
933,258 VND | 1 Piece(s) | 14 Day(s) | Closed Groove with no spiral, C Type | 80 | 25 | ||
406,169 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 32 | 12 | ||
436,270 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
564,961 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
621,308 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
945,086 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 80 | 25 | ||
406,309 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 32 | 12 | ||
436,547 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
565,656 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
623,395 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 63 | 20 | ||
933,258 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 80 | 25 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy