(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: Knob/handle
Part Number |
---|
24631.0032 |
24631.0040 |
24631.0050 |
24631.0063 |
24631.0332 |
24631.0340 |
24631.0350 |
24631.0363 |
24631.0432 |
24631.0440 |
24631.0450 |
24631.0463 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|
561,689 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 32 | 12 | ||
690,683 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 40 | 14 | ||
779,890 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 50 | 18 | ||
1,055,302 VND | 1 Piece(s) | 14 Day(s) | Pre-Machining State, A Type | 63 | 20 | ||
846,492 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 32 | 12 | ||
1,032,064 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 40 | 14 | ||
1,154,886 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 50 | 18 | ||
1,404,483 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Through Groove, D Type | 63 | 20 | ||
846,770 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 32 | 12 | ||
1,032,342 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 40 | 14 | ||
1,155,860 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 50 | 18 | ||
1,406,292 VND | 1 Piece(s) | 14 Day(s) | Female Screw Type, Closed Groove, E Type | 63 | 20 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy