(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Clamping LeverㆍDIN99 (Part Number)

Clamping LeverㆍDIN99
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      608,540VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: HALDER, lever

 
Part Number
24470.0105
24470.0106
24470.0108
24470.0110
24470.0112
24470.0116
24470.0120
24470.0206
24470.0208
24470.0210
24470.0305
24470.0306
24470.0308
24470.0310
24470.0312
24470.0316
24470.0320
24470.0405
24470.0406
24470.0408
24470.0410
24470.0412
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngl1
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
Body Material

608,540 VND

1 Piece(s) 14 Day(s) 5086 H712Steel, Blackening

622,744 VND

1 Piece(s) 14 Day(s) 63108 H716Steel, Blackening

694,572 VND

1 Piece(s) 14 Day(s) 801310 H720Steel, Blackening

888,733 VND

1 Piece(s) 14 Day(s) 1001612 H725Steel, Blackening

1,389,238 VND

1 Piece(s) 14 Day(s) 1252016 H732Steel, Blackening

2,093,831 VND

1 Piece(s) 14 Day(s) 1602520 H740Steel, Blackening

3,585,679 VND

1 Piece(s) 14 Day(s) 2003224 H750Steel, Blackening

874,399 VND

1 Piece(s) 14 Day(s) 63108 H716Stainless Steel 1.4305, Blasting Treatment

1,112,839 VND

1 Piece(s) 14 Day(s) 801310 H720Stainless Steel 1.4305, Blasting Treatment

1,607,248 VND

1 Piece(s) 14 Day(s) 1001612 H725Stainless Steel 1.4305, Blasting Treatment

608,679 VND

1 Piece(s) 14 Day(s) 508M 612Steel, Blackening

622,883 VND

1 Piece(s) 14 Day(s) 6310816Steel, Blackening

694,712 VND

1 Piece(s) 14 Day(s) 8013M1020Steel, Blackening

889,010 VND

1 Piece(s) 14 Day(s) 10016M1225Steel, Blackening

1,391,325 VND

1 Piece(s) 14 Day(s) 12520M1632Steel, Blackening

2,095,640 VND

1 Piece(s) 14 Day(s) 16025M2040Steel, Blackening

3,585,679 VND

1 Piece(s) 14 Day(s) 20032M2450Steel, Blackening

792,647 VND

1 Piece(s) 14 Day(s) 508M 612Stainless Steel 1.4305, Blasting Treatment

874,538 VND

1 Piece(s) 14 Day(s) 6310816Stainless Steel 1.4305, Blasting Treatment

1,112,977 VND

1 Piece(s) 14 Day(s) 8013M1020Stainless Steel 1.4305, Blasting Treatment

1,607,528 VND

1 Piece(s) 14 Day(s) 10016M1225Stainless Steel 1.4305, Blasting Treatment

2,395,665 VND

1 Piece(s) 14 Day(s) 12520M1632Stainless Steel 1.4305, Blasting Treatment

Loading...Tải…

  1. 1