(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Castor - Thermoplastic Rubber Wheel RE.G1【4-12 Pieces Per Package】

Castor - Thermoplastic Rubber Wheel RE.G1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,580,857VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
•Covering
Gray trace resistant thermoplastic wheel, Shore A hardness 85.
• Center
Polypropylene based technopolymer (PP). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
• Bore
Make it directly in the center.

 
Part Number
452501
452506
452511
452516
452551
452556
452561
452566
452601
452606
452611
452616
452651
452656
452661
452666
452701
452706
452711
452716
452751
452756
452761
452766
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

1,674,575 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) -8030

2,033,835 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) -10030

1,580,857 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) -12535

1,681,517 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) -15045

5,194,778 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 1078030

5,563,822 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 12810030

8,128,372 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 15612535

6,980,580 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 19415045

9,254,272 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 1078030

9,642,082 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 12810030

12,172,230 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 15612535

10,067,422 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 19415045

2,070,282 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 1078030

2,242,102 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 12810030

3,020,495 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 15612535

5,338,642 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 19415045

5,194,778 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 1078030

5,563,822 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 12810030

4,065,750 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 15612535

6,980,580 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 18815045

9,254,272 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 1078030

9,642,082 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

13 Day(s) 12810030

6,086,115 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 15612535

10,067,422 VND

1 Pack(s)

6 Pieces Per Package

6 Pieces Per Package

13 Day(s) 18815045

Loading...Tải…

  1. 1