(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Cylinder Type Holding Magnet RMM【1-10 Pieces Per Package】

Cylinder Type Holding Magnet RMM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,078,960VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・RMM cylindrical retention magnet is medium size, high performance shielded magnet system.
・The composition of the stimulus is known as the sandwich magnetic system. This type of magnetic system has a long lasting bearing capacity even in very small workpieces.
・When this type of magnet is pulled up directly to the steel component, a magnetic circuit short circuit occurs and the holding power is reduced by 15%.
・To avoid this effect, maintain a distance "x" between the outer brass coating and the steel component even if shortening occurs.
•Related Keywords: ELESA, Magnet Circle Type, Magnet

 
Part Number
502101
502103
502105
502107
502109
502111
502113
502115
502201
502203
502205
502207
502209
502211
502213
502215
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngAttraction Force (Specific)
(N)
Magnet Type (Material) L

2,123,217 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 10Neodymium Iron Boron Magnet20 +0.2/-0.2

2,413,922 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 22Neodymium Iron Boron Magnet20 +0.2/-0.2

2,787,063 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 45Neodymium Iron Boron Magnet20 +0.2/-0.2

3,229,632 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 70Neodymium Iron Boron Magnet20 +0.2/-0.2

2,298,940 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 150Neodymium Iron Boron Magnet20 +0.2/-0.2

3,240,477 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 280Neodymium Iron Boron Magnet25 +0.2/-0.2

2,743,675 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 450Neodymium Iron Boron Magnet35 +0.3/-0.3

4,306,568 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 700Neodymium Iron Boron Magnet40 +0.3/-0.3

2,335,822 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 8Cobalt Magnet20 +0.2/-0.2

2,695,947 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 22Cobalt Magnet20 +0.2/-0.2

3,294,713 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 40Cobalt Magnet20 +0.2/-0.2

2,307,617 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 60Cobalt Magnet20 +0.2/-0.2

2,995,332 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

13 Day(s) 125Cobalt Magnet20 +0.2/-0.2

2,078,960 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

13 Day(s) 250Cobalt Magnet25 +0.2/-0.2

2,288,960 VND

1 Piece(s) 13 Day(s) 400Cobalt Magnet35 +0.3/-0.3

3,993,705 VND

1 Piece(s) 13 Day(s) 600Cobalt Magnet40 +0.3/-0.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round