(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Toggle Clamp Horizontal Series with Folding Base MOC. (Part Number)

Toggle Clamp Horizontal Series with Folding Base MOC.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,295,793VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
All joints with joints are lubricated with special grease. MOC. The toggle clamp is for front mounting and is designed so that the user's finger does not touch the lever during opening.
The clamps control the lever during the fastening operation and prevent the function from being affected by lateral thrust.

 
Part Number
GG.AD076
GG.AD136
GG.AD271
GG.AD371
GG.DS076
GG.DS136
GG.DS271
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTightening Force
(N)
Clamp Screw Size Clamping Lever Type H(1) Length

1,295,793 VND

1 Piece(s) 13 Day(s) 900M5Includes Open Clamping Levers+Two Mounting Flanges.62

1,492,343 VND

1 Piece(s) 13 Day(s) 1000M6Includes Open Clamping Levers+Two Mounting Flanges.85

1,798,233 VND

1 Piece(s) 13 Day(s) 1700M8Includes Open Clamping Levers+Two Mounting Flanges.102

2,515,018 VND

1 Piece(s) 13 Day(s) 1800M10Includes Open Clamping Levers+Two Mounting Flanges.135

2,731,528 VND

1 Piece(s) 13 Day(s) 900M5Hardened Clamping Lever+Bolt Retainer62

3,400,580 VND

1 Piece(s) 13 Day(s) 1000M6Hardened Clamping Lever+Bolt Retainer85

4,049,678 VND

1 Piece(s) 13 Day(s) 1700M8Hardened Clamping Lever+Bolt Retainer102

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Attaching Method Flange Base