(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
AISI 304 Stainless Steel.
Bur for D = 8 and 10.
D = Tubes for 12, 16 and 20.
Aluminum Frame
•Related Keywords: ELESA, Universal Frame, Aluminum Frame/Accessory Parts
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
477,045 VND | 1 Piece(s) | 13 Day(s) | ||
1,380,400 VND | 1 Piece(s) | 13 Day(s) | ||
514,360 VND | 1 Piece(s) | 13 Day(s) | ||
1,773,503 VND | 1 Piece(s) | 13 Day(s) | ||
554,712 VND | 1 Piece(s) | 13 Day(s) | ||
2,154,022 VND | 1 Piece(s) | 13 Day(s) | ||
593,762 VND | 1 Piece(s) | 13 Day(s) | ||
2,557,537 VND | 1 Piece(s) | 13 Day(s) | ||
619,793 VND | 1 Piece(s) | 13 Day(s) | ||
2,940,662 VND | 1 Piece(s) | 13 Day(s) | ||
513,058 VND | 1 Piece(s) | 13 Day(s) | ||
1,419,017 VND | 1 Piece(s) | 13 Day(s) | ||
576,842 VND | 1 Piece(s) | 13 Day(s) | ||
1,815,157 VND | 1 Piece(s) | 13 Day(s) | ||
636,718 VND | 1 Piece(s) | 13 Day(s) | ||
2,232,122 VND | 1 Piece(s) | 13 Day(s) | ||
705,272 VND | 1 Piece(s) | 13 Day(s) | ||
2,655,162 VND | 1 Piece(s) | 13 Day(s) | ||
743,018 VND | 1 Piece(s) | 13 Day(s) | ||
3,050,000 VND | 1 Piece(s) | 13 Day(s) | ||
818,515 VND | 1 Piece(s) | 13 Day(s) | ||
1,672,408 VND | 1 Piece(s) | 13 Day(s) | ||
861,037 VND | 1 Piece(s) | 13 Day(s) | ||
2,072,452 VND | 1 Piece(s) | 13 Day(s) | ||
907,895 VND | 1 Piece(s) | 13 Day(s) | ||
2,469,457 VND | 1 Piece(s) | 13 Day(s) | ||
971,245 VND | 1 Piece(s) | 13 Day(s) | ||
2,892,933 VND | 1 Piece(s) | 13 Day(s) | ||
1,005,522 VND | 1 Piece(s) | 13 Day(s) | ||
3,278,223 VND | 1 Piece(s) | 13 Day(s) | ||
845,850 VND | 1 Piece(s) | 13 Day(s) | ||
1,697,138 VND | 1 Piece(s) | 13 Day(s) | ||
907,895 VND | 1 Piece(s) | 13 Day(s) | ||
2,114,105 VND | 1 Piece(s) | 13 Day(s) | ||
966,470 VND | 1 Piece(s) | 13 Day(s) | ||
2,524,127 VND | 1 Piece(s) | 13 Day(s) | ||
1,053,250 VND | 1 Piece(s) | 13 Day(s) | ||
2,965,392 VND | 1 Piece(s) | 13 Day(s) | ||
1,091,865 VND | 1 Piece(s) | 13 Day(s) | ||
3,358,497 VND | 1 Piece(s) | 13 Day(s) | ||
920,913 VND | 1 Piece(s) | 13 Day(s) | ||
1,763,088 VND | 1 Piece(s) | 13 Day(s) | ||
1,018,103 VND | 1 Piece(s) | 13 Day(s) | ||
2,215,202 VND | 1 Piece(s) | 13 Day(s) | ||
1,115,730 VND | 1 Piece(s) | 13 Day(s) | ||
2,657,767 VND | 1 Piece(s) | 13 Day(s) | ||
1,244,160 VND | 1 Piece(s) | 13 Day(s) | ||
3,140,683 VND | 1 Piece(s) | 13 Day(s) | ||
1,306,205 VND | 1 Piece(s) | 13 Day(s) | ||
3,549,838 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy