(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Lobe Knob VL.155【1-10 Pieces Per Package】

Lobe Knob VL.155
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      615,890VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Duroplast based on Main Materials of Phenol (PF). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Knob/Handle

 
Part Number
75001
75011
75021
75101
75111
75121
75131
75211
75221
75231
75241
75251
75301
75311
75321
75331
75401
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Type Mounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)

2,609,170 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore345113

2,943,265 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore345113

2,413,922 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Tapped345113

3,047,395 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore386116

3,190,578 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore386116

2,865,163 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Tapped386116

2,917,230 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Tapped386116

3,346,780 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore426918

3,450,912 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore426918

4,045,340 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Round Bore426918

3,086,448 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Tapped426918

3,229,632 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) Tapped426918

639,322 VND

1 Piece(s) 13 Day(s) Round Bore488219

621,097 VND

1 Piece(s) 13 Day(s) Round Bore488219

615,890 VND

1 Piece(s) 13 Day(s) Round Bore488219

788,578 VND

1 Piece(s) 13 Day(s) Round Bore488219

783,370 VND

1 Piece(s) 13 Day(s) Round Bore529920

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Type Polygonal Shape