(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Resistant to Solvents, Oils, Preservatives and Other Chemicals, Duroplast based on main materials of polyamide (PA) reinforced by glass.
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
174111 |
174121 |
174131 |
174141 |
174151 |
174211 |
174221 |
174231 |
174241 |
174251 |
174311 |
174321 |
174331 |
174341 |
174411 |
174421 |
174431 |
174441 |
174451 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) |
---|---|---|---|---|---|---|---|---|
2,140,572 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 29 | 50 | 13 | ||
2,492,020 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 29 | 50 | 13 | ||
2,492,020 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 29 | 50 | 13 | ||
2,557,102 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 29 | 50 | 13 | ||
2,557,102 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 29 | 50 | 13 | ||
2,557,102 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | 61 | 16 | ||
2,995,332 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | 61 | 16 | ||
2,995,332 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | 61 | 16 | ||
3,034,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | 61 | 16 | ||
3,034,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 30 | 61 | 16 | ||
3,307,728 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 70 | 18 | ||
3,498,640 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 70 | 18 | ||
3,498,640 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 70 | 18 | ||
3,607,113 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 70 | 18 | ||
636,718 VND | 1 Piece(s) | 13 Day(s) | 40 | 80 | 19 | |||
692,255 VND | 1 Piece(s) | 13 Day(s) | 40 | 80 | 19 | |||
692,255 VND | 1 Piece(s) | 13 Day(s) | 40 | 80 | 19 | |||
713,082 VND | 1 Piece(s) | 13 Day(s) | 40 | 80 | 19 | |||
722,192 VND | 1 Piece(s) | 13 Day(s) | 40 | 80 | 19 |
Loading...Tải…
Mounting Section Type | Tapped | Main Body, Type | Polygonal Shape |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy