(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Duroplast based on Main Materials of heavily reinforced Phenol (PF). Resistant to Solvents, Oils, Grease and Other Chemicals.
•Related Keywords: ELESA, Knob/Handle
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|
2,433,447 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 21 | 25 | ||
2,465,987 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 21 | 25 | ||
2,411,752 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 21 | 25 | ||
2,433,447 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 21 | 25 | ||
2,433,447 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 21 | 25 | ||
2,465,987 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 21 | 25 | ||
2,899,875 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
2,899,875 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
2,899,875 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
3,019,193 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
3,084,277 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
3,084,277 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
3,246,985 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 23 | 32 | ||
3,442,235 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
3,442,235 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
3,670,025 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
3,442,235 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
3,670,025 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
3,735,108 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
3,767,650 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 27 | 40 | ||
1,841,190 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
1,841,190 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
1,841,190 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
1,867,223 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
1,867,223 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
1,875,900 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
1,919,288 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
2,023,422 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
2,097,183 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 33 | 50 | ||
2,318,465 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,318,465 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,396,565 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,439,955 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,539,748 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,539,748 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,565,782 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
2,609,170 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 37 | 60 | ||
3,034,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 44 | 70 | ||
3,112,482 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 44 | 70 | ||
3,498,640 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 44 | 70 | ||
3,437,897 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 44 | 70 | ||
3,672,195 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 44 | 70 | ||
3,932,528 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 44 | 70 | ||
801,593 VND | 1 Piece(s) | 13 Day(s) | 55 | 85 |
Loading...Tải…
Mounting Section Type | Threaded | Main Body, Type | Polygonal Shape |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy