(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Self-Extinguishing UL-94 VO as a TechnoPolymer based on main materials made of Polyamide (PA) reinforced with glass fiber. Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
151702 |
151712 |
151722 |
151732 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|
6,936,795 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 22.5 | 32 | ||
7,496,618 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 13 Day(s) | 26 | 40 | ||
3,824,055 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 31 | 50 | ||
4,825,732 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | 36.5 | 60 |
Loading...Tải…
Mounting Section Type | Tapped | Main Body, Type | Polygonal Shape |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy