(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Brass Knurled Knob (Slotted/Flanged) NB-B/B-N/BC/BC-N

Brass Knurled Knob (Slotted/Flanged) NB-B/B-N/BC/BC-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      98,308VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing)
◎ Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

Part Number
NB-206BB
NB-308BB
NB-312BB
NB-406PB
NB-410PB
NB-420VB
NB-425VB
NB-520VB
NB-525VB
NB-530VB
NB-615ZB
NB-620ZB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)

98,308 VND

50 Piece(s) 14 Day(s) or more 102.660.4567

99,503 VND

50 Piece(s) 14 Day(s) or more 10380.567

100,301 VND

50 Piece(s) 14 Day(s) or more 103120.567

105,481 VND

50 Piece(s) 14 Day(s) or more 10460.7108

107,470 VND

50 Piece(s) 14 Day(s) or more 104100.7108

121,016 VND

50 Piece(s) 14 Day(s) or more 104200.7129

123,805 VND

50 Piece(s) 14 Day(s) or more 104250.7129

122,213 VND

50 Piece(s) 14 Day(s) or more 105200.8129

125,003 VND

50 Piece(s) 14 Day(s) or more 105250.8129

127,393 VND

50 Piece(s) 14 Day(s) or more 105300.8129

125,400 VND

50 Piece(s) 14 Day(s) or more 106151169

130,181 VND

50 Piece(s) 14 Day(s) or more 106201169

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm