(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Water Faucet Post / Water Faucet Post Support Bracket (Stainless Steel)

Water Faucet Post / Water Faucet Post Support Bracket (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,656,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[High-quality stainless steel hair-line finish]

■ Product Features
· Boasts outstanding strength compared to water faucet posts made of concrete or PVC.
· Injected with hard urethane foam, helping protect the water supply pipe from freezing.
· A modular type water faucet post so no need for internal piping.

Part Number
WP7-150H
WP7-150S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,656,340 VND

1 Piece(s) 7 Day(s) or more

6,770,301 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Water Faucet Post