(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·It can be used as a protective cover for the LED light and camera lens. ·Effective as a dust countermeasure when installing lighting and cameras facing upward. ·Both sides are scratch-resistant to prevent scratches during cleaning. (pencil hardness: 6H)
Part Number |
---|
DF80-OPR-32-10 |
DF80-OPR-S55-28 |
DF80-OPR-S70-43 |
DF80-OPR-S85-58 |
DF-OPR-32-10 |
DF-OPR-S55-28 |
DF-OPR-S70-43 |
DF-OPR-S85-58 |
PL-OPR-32-10 |
PL-OPR-S55-26 |
PL-OPR-S70-40 |
PL-OPR-S85-54 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Applicable Lighting | Main Body Type |
---|---|---|---|---|---|---|---|---|
802,875 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-(F)32-10□ | Diffuser Panel | ||
942,320 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-S(F)55-28□ | Diffuser Panel | ||
1,051,072 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-S(F)70-43□ | Diffuser Panel | ||
1,188,579 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-S(F)85-58□ | Diffuser Panel | ||
802,875 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-(F)32-10□ | Diffuser Panel | ||
942,320 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-S(F)55-28□ | Diffuser Panel | ||
1,051,072 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-S(F)70-43□ | Diffuser Panel | ||
1,188,579 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Diffuser Plate | OPR-S(F)85-58□ | Diffuser Panel | ||
1,600,903 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Polarizer | OPR-(F)32-10□ | Polarizing Plate | ||
1,738,410 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Polarizer | OPR-S(F)55-28□ | Polarizing Plate | ||
1,875,721 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Polarizer | OPR-S(F)70-43□ | Polarizing Plate | ||
2,013,228 VND | 1 Piece(s) | 8 Day(s) or more | 10 | Polarizer | OPR-S(F)85-58□ | Polarizing Plate |
Loading...Tải…
Compatible Lighting Type | Ring Lighting |