(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Stud Type Track Roller (CR) (Part Number)

Stud Type Track Roller (CR)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      444,213VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard stud-type track roller.
Means UU with Seal, R-Shaped Spherical Outer Ring.

Part Number
CR8
CR8-1
CR8-1R
CR8-1UUR
CR8R
CR8UU
CR8UUR
CR10
CR10-1
CR10-1R
CR10-1UU
CR10-1UUR
CR10R
CR10UU
CR10UUR
CR12
CR12R
CR12UU
CR12UUR
CR14
CR14R
CR14UU
CR14UUR
CR16
CR16R
CR16UU
CR16UUR
CR18
CR18R
CR18UU
CR18UUR
CR20
CR20R
CR20UU
CR20UUR
CR22
CR22R
CR22UU
CR22UUR
CR24
CR24UU
CR24UUR
CR26
CR26R
CR26UU
CR26UUR
CR28
CR28R
CR28UU
CR28UUR
CR30
CR30R
CR30UU
CR30UUR
CR32
CR32R
CR32UU
CR32UUR
CR36
CR36R
CR36UU
CR36UUR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCam Follower Shape Allowable Rotational Speed
(rpm)
H
(mm)
D
(mm)
B1
(mm)
B3
(mm)
M
(mm)
g1
(mm)
G1
(mm)
B2
(mm)
r
(mm)
Installation Dimension (f) Minimum
(mm)
Whether the seal is attached Basic Dynamic Load
(C/kgf)
Basic Static Load
(C/kgf)
Screw
(UNF S)
Stud Diameter G
(mm (inch))
B
(mm)

450,195 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring28000312.7009.52522.225--6.35-0.3978.334Seal Not Included260220NO. 10-324.8268.731

450,206 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring28000312.70010.31926.194--6.35-0.3978.334Seal Not Included260220NO. 10-324.8269.525

458,882 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring28000312.70010.31926.194--6.35-0.3978.334Seal Not Included260220NO. 10-324.8269.525

522,231 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring28000312.70010.31926.194--6.35-0.3978.334Seal Included260220NO. 10-324.8269.525

458,875 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring28000312.7009.52522.225--6.35-0.3978.334Seal Not Included260220NO. 10-324.8268.731

513,110 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring28000312.7009.52522.225--6.35-0.3978.334Seal Included260220NO. 10-324.8268.731

522,224 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring28000312.7009.52522.225--6.35-0.3978.334Seal Included260220NO. 10-324.8268.731

444,213 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring21000315.87511.11226.988--7.938-0.39711.509Seal Not Included3703701/4 - 286.35010.319

444,230 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring21000315.87511.90630.956--7.938-0.39711.509Seal Not Included3703701/4 - 286.35011.112

452,910 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring21000315.87511.90630.956--7.938-0.39711.509Seal Not Included3703701/4 - 286.35011.112

505,843 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring21000315.87511.90630.956--7.938-0.39711.509Seal Included3703701/4 - 286.35011.112

513,653 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring21000315.87511.90630.956--7.938-0.39711.509Seal Included3703701/4 - 286.35011.112

452,891 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring21000315.87511.11226.988--7.938-0.39711.509Seal Not Included3703701/4 - 286.35010.319

505,825 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring21000315.87511.11226.988--7.938-0.39711.509Seal Included3703701/4 - 286.35010.319

513,635 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring21000315.87511.11226.988--7.938-0.39711.509Seal Included3703701/4 - 286.35010.319

444,355 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring15000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Not Included4505203/8 - 249.52512.700

453,033 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring15000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Not Included4505203/8 - 249.52512.700

505,968 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring15000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Included4505203/8 - 249.52512.700

513,778 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring15000419.05013.49435.7193.92.3819.5256.350.79413.494Seal Included4505203/8 - 249.52512.700

450,531 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring14000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Not Included4905903/8 - 249.52512.700

459,208 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring14000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Not Included4905903/8 - 249.52512.700

513,443 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring14000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Included4905903/8 - 249.52512.700

522,556 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring14000422.22513.49435.7193.92.3819.5256.350.79415.081Seal Included4905903/8 - 249.52512.700

462,056 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring13000625.40016.66942.069M6 X 13.17512.76.351.19117.859Seal Not Included90011007/16 - 2011.11215.875

471,166 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring13000625.40016.66942.069M6 X 13.17512.76.351.19117.859Seal Not Included90011007/16 - 2011.11215.875

528,874 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring13000625.40016.66942.069M6 X 13.17512.76.351.19117.859Seal Included90011007/16 - 2011.11215.875

537,986 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring13000625.40016.66942.069M6 X 13.17512.76.351.19117.859Seal Included90011007/16 - 2011.11215.875

473,471 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Not Included94011807/16 - 2011.11215.875

483,018 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Not Included94011807/16 - 2011.11215.875

544,196 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Included94011807/16 - 2011.11215.875

553,308 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12000628.57516.66942.069M6 X 13.17512.76.351.58819.05Seal Included94011807/16 - 2011.11215.875

503,373 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring11000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included145016301/2 - 2012.70019.05

514,220 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring11000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included145016301/2 - 2012.70019.05

582,773 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring11000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included145016301/2 - 2012.70019.05

593,188 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring11000631.75019.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included145016301/2 - 2012.70019.05

532,666 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring11000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included145016301/2 - 2012.70019.05

544,817 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring11000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Not Included145016301/2 - 2012.70019.05

620,314 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring11000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included145016301/2 - 2012.70019.05

631,596 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring11000634.92519.84451.594M6 X 13.17515.8757.9381.58821.828Seal Included145016301/2 - 2012.70019.05

568,426 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring8500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included189024705/8 - 1815.87522.225

666,919 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring8500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Included189024705/8 - 1815.87522.225

680,369 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring8500638.10023.01961.119M6 X 13.96919.059.5251.58826.196Seal Included189024705/8 - 1815.87522.225

639,031 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring8500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included189024705/8 - 1815.87522.225

655,086 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring8500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Not Included189024705/8 - 1815.87522.225

757,915 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring8500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Included189024705/8 - 1815.87522.225

774,405 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring8500641.27523.01961.119M6 X 13.96919.059.5251.58826.196Seal Included189024705/8 - 1815.87522.225

767,542 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7000844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included256039003/4 - 1619.05025.400

788,802 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7000844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included256039003/4 - 1619.05025.400

925,477 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7000844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included256039003/4 - 1619.05025.400

946,303 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7000844.45026.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included256039003/4 - 1619.05025.400

884,662 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7000847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included256039003/4 - 1619.05025.400

910,694 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7000847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Not Included256039003/4 - 1619.05025.400

1,077,744 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7000847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included256039003/4 - 1619.05025.400

1,103,342 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7000847.62526.19470.644M6 X 13.96922.22511.1121.58832.543Seal Included256039003/4 - 1619.05025.400

1,007,566 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included331065107/8 - 1422.22531.750

1,037,939 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included331065107/8 - 1422.22531.750

1,236,659 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Included331065107/8 - 1422.22531.750

1,266,597 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5500850.80032.54483.344M6 X 14.76225.412.71.58837.306Seal Included331065107/8 - 1422.22531.750

1,112,915 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included331065107/8 - 1422.22531.750

1,147,193 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Not Included331065107/8 - 1422.22531.750

1,372,380 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Included331065107/8 - 1422.22531.750

1,407,525 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5500857.15032.54483.344M6 X 14.76225.412.71.58837.306Seal Included331065107/8 - 1422.22531.750

Loading...Tải…

  1. 1