(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Stud Type Track Roller (CF-VM) (Part Number)

Stud Type Track Roller (CF-VM)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      975,815VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard stud-type track roller.
V for CF-VM indicates the filled type, and M indicates stainless steel type.

Part Number
CF3VM
CF3VMR
CF3VMUU
CF3VMUUR
CF4VM
CF4VMR
CF4VMUU
CF4VMUUR
CF5VM
CF5VMR
CF5VMUU
CF5VMUUR
CF6VM
CF6VMR
CF6VMUU
CF6VMUUR
CF8VM
CF8VMR
CF8VMUU
CF8VMUUR
CF10-1VM
CF10-1VMR
CF10-1VMUU
CF10-1VMUUR
CF10VM
CF10VMR
CF10VMUU
CF10VMUUR
CF12-1VM
CF12-1VMR
CF12-1VMUU
CF12-1VMUUR
CF12VM
CF12VMR
CF12VMUU
CF12VMUUR
CF16VM
CF16VMR
CF16VMUU
CF16VMUUR
CF18VM
CF18VMR
CF18VMUU
CF18VMUUR
CF20-1VM
CF20-1VMR
CF20-1VMUU
CF20-1VMUUR
CF20VM
CF20VMR
CF20VMUU
CF24-1VM
CF24-1VMR
CF24-1VMUU
CF24-1VMUUR
CF24VM
CF24VMR
CF24VMUU
CF24VMUUR
CF30-1VM
CF30-1VMR
CF30-1VMUU
CF30-1VMUUR
CF30-2VM
CF30-2VMR
CF30-2VMUU
CF30-2VMUUR
CF30VM
CF30VMR
CF30VMUU
CF30VMUUR
CFA10-1VMR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCam Follower Shape Allowable Rotational Speed
(rpm)
H
(mm)
D
(mm)
Screw S
(mm)
B1
(mm)
B3
(mm)
M
(mm)
g1
(mm)
G1
(mm)
B2
(mm)
r
(mm)
Installation Dimension (f) Minimum
(mm)
Whether the seal is attached Basic Dynamic Load
(C/kgf)
Basic Static Load
(C/kgf)
B
(mm)

1,580,438 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring20,000210M3 x 0.5817--5-0.36.8Seal Not Included2604407

1,802,153 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring20,000210M3 x 0.5817--5-0.36.8Seal Not Included2604407

1,909,214 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring20,000210M3 x 0.5817--5-0.36.8Seal Included2604407

2,231,096 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring20,000210M3 x 0.5817--5-0.36.8Seal Included2604407

1,479,804 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring15,0002.512M4 x 0.7920--6-0.58.6Seal Not Included3705408

1,686,765 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring15,0002.512M4 x 0.7920--6-0.58.6Seal Not Included3705408

1,846,004 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring15,0002.512M4 x 0.7920--6-0.58.6Seal Included3705408

2,074,252 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring15,0002.512M4 x 0.7920--6-0.58.6Seal Included3705408

1,017,739 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring15,000313M 5 x 0.81023--7.5-0.59.7Seal Not Included4002809

1,044,207 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring15,000313M 5 x 0.81023--7.5-0.59.7Seal Not Included4002809

1,240,757 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring15,000313M 5 x 0.81023--7.5-0.59.7Seal Included4002809

1,274,600 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring15,000313M 5 x 0.81023--7.5-0.59.7Seal Included4002809

1,017,811 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12,000316M 6 x 11228--9-0.511Seal Not Included71087011

1,044,280 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12,000316M 6 x 11228--9-0.511Seal Not Included71087011

1,240,830 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring12,000316M 6 x 11228--9-0.511Seal Included71087011

1,274,673 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring12,000316M 6 x 11228--9-0.511Seal Included71087011

975,815 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring9,000419M 8x 1.251232--11-0.513Seal Not Included8301,14011

997,510 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring9,000419M 8x 1.251232--11-0.513Seal Not Included8301,14011

1,185,815 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring9,000419M 8x 1.251232--11-0.513Seal Included8301,14011

1,216,188 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring9,000419M 8x 1.251232--11-0.513Seal Included8301,14011

1,040,320 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000426M10 x 1.251336--13-115Seal Not Included9701,48012

1,065,050 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000426M10 x 1.251336--13-115Seal Not Included9701,48012

1,270,713 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000426M10 x 1.251336--13-115Seal Included9701,48012

1,302,388 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000426M10 x 1.251336--13-115Seal Included9701,48012

997,663 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000422M10 x 1.251336--13-115Seal Not Included9701,48012

1,021,093 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000422M10 x 1.251336--13-115Seal Not Included9701,48012

1,215,041 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,000422M10 x 1.251336--13-115Seal Included9701,48012

1,242,809 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000422M10 x 1.251336--13-115Seal Included9701,48012

1,168,732 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000632M12 x 1.51540M6 x 131461.520Seal Not Included1,3702,01014

1,195,198 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000632M12 x 1.51540M6 x 131461.520Seal Not Included1,3702,01014

1,432,535 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000632M12 x 1.51540M6 x 131461.520Seal Included1,3702,01014

1,468,982 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000632M12 x 1.51540M6 x 131461.520Seal Included1,3702,01014

1,120,479 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000630M12 x 1.51540M6 x 131461.520Seal Not Included1,3702,01014

1,149,984 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000630M12 x 1.51540M6 x 131461.520Seal Not Included1,3702,01014

1,374,304 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,000630M12 x 1.51540M6 x 131461.520Seal Included1,3702,01014

1,410,749 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,000630M12 x 1.51540M6 x 131461.520Seal Included1,3702,01014

1,325,526 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring4,500635M16 x 1.519.552M6 x 131881.524Seal Not Included2,1103,84018

1,357,632 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring4,500635M16 x 1.519.552M6 x 131881.524Seal Not Included2,1103,84018

1,636,189 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring4,500635M16 x 1.519.552M6 x 131881.524Seal Included2,1103,84018

1,679,577 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring4,500635M16 x 1.519.552M6 x 131881.524Seal Included2,1103,84018

1,505,459 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,5001040M18 x 1.521.558M6 x 1320101.526Seal Not Included2,5805,24020

1,546,246 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,5001040M18 x 1.521.558M6 x 1320101.526Seal Not Included2,5805,24020

1,869,926 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,5001040M18 x 1.521.558M6 x 1320101.526Seal Included2,5805,24020

1,921,124 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,5001040M18 x 1.521.558M6 x 1320101.526Seal Included2,5805,24020

1,869,843 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,5001047M20 x 1.525.566M6 x 1422121.536Seal Not Included3,3806,58024

1,916,268 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,5001047M20 x 1.525.566M6 x 1422121.536Seal Not Included3,3806,58024

2,320,136 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,5001047M20 x 1.525.566M6 x 1422121.536Seal Included3,3806,58024

2,390,849 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,5001047M20 x 1.525.566M6 x 1422121.536Seal Included3,3806,58024

1,901,051 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,5001052M20 x 1.525.566M6 x 1422121.536Seal Not Included3,3806,58024

1,962,631 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,5001052M20 x 1.525.566M6 x 1422121.536Seal Not Included3,3806,58024

2,447,644 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,5001052M20 x 1.525.566M6 x 1422121.536Seal Included3,3806,58024

4,609,466 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,0001272M24 x 1.530.580M6 x 1425121.540Seal Not Included4,7509,39029

4,748,984 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,0001272M24 x 1.530.580M6 x 1425121.540Seal Not Included4,7509,39029

5,931,179 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,0001272M24 x 1.530.580M6 x 1425121.540Seal Included4,7509,39029

6,114,982 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,0001272M24 x 1.530.580M6 x 1425121.540Seal Included4,7509,39029

4,019,557 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,0001262M24 x 1.530.580M6 x 1425121.540Seal Not Included4,7509,39029

4,142,749 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,0001262M24 x 1.530.580M6 x 1425121.540Seal Not Included4,7509,39029

5,173,354 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring3,0001262M24 x 1.530.580M6 x 1425121.540Seal Included4,7509,39029

5,464,462 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring3,0001262M24 x 1.530.580M6 x 1425121.540Seal Included4,7509,39029

8,342,231 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring2,0001285M30 x 1.537100M6 x 143215246Seal Not Included6,90014,70035

8,681,471 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring2,0001285M30 x 1.537100M6 x 143215246Seal Not Included6,90014,70035

9,683,710 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring2,0001285M30 x 1.537100M6 x 143215246Seal Included6,90014,70035

9,986,827 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring2,0001285M30 x 1.537100M6 x 143215246Seal Included6,90014,70035

9,124,106 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring2,0001290M30 x 1.537100M6 x 143215246Seal Not Included6,90014,70035

9,491,712 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring2,0001290M30 x 1.537100M6 x 143215246Seal Not Included6,90014,70035

10,587,307 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring2,0001290M30 x 1.537100M6 x 143215246Seal Included6,90014,70035

10,916,414 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring2,0001290M30 x 1.537100M6 x 143215246Seal Included6,90014,70035

7,313,534 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring2,0001280M30 x 1.537100M6 x 143215246Seal Not Included6,90014,70035

7,614,743 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring2,0001280M30 x 1.537100M6 x 143215246Seal Not Included6,90014,70035

8,493,821 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring2,0001280M30 x 1.537100M6 x 143215246Seal Included6,90014,70035

8,754,123 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring2,0001280M30 x 1.537100M6 x 143215246Seal Included6,90014,70035

1,065,050 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,000426M10 x 1.01336--13-115Seal Not Included9701,48012

Loading...Tải…

  1. 1