(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Stud Type Track Roller (CF) (Part Number)

Stud Type Track Roller (CF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      354,335VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard stud-type track roller.
Means UU with Seal, R-Shaped Spherical Outer Ring.

Part Number
CF3R
CF3UU
CF3UUR
CF4
CF4R
CF4UU
CF4UUR
CF5
CF5R
CF5UU
CF5UUR
CF6
CF6R
CF6UU
CF6UUR
CF8
CF8R
CF8UU
CF8UUR
CF10
CF10-1
CF10-1R
CF10-1UU
CF10-1UUR
CF10R
CF10UU
CF10UUR
CF12
CF12-1
CF12-1R
CF12-1UU
CF12-1UUR
CF12R
CF12UU
CF12UUR
CF16
CF16R
CF16UU
CF16UUR
CF18
CF18R
CF18UU
CF18UUR
CF20
CF20-1
CF20-1R
CF20-1UU
CF20-1UUR
CF20R
CF20UU
CF20UUR
CF24
CF24-1
CF24-1R
CF24-1UU
CF24-1UUR
CF24R
CF24UU
CF24UUR
CF30
CF30-1
CF30-1R
CF30-1UU
CF30-1UUR
CF30-2
CF30-2R
CF30-2UU
CF30-2UUR
CF30R
CF30UU
CF30UUR
CFA10
CFA10-1
CFA10-1R
CFA10-1UU
CFA10-1UUR
CFA10R
CFA10UU
CFA10UUR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCam Follower Shape Allowable Rotational Speed
(rpm)
H
(mm)
D
(mm)
Screw S
(mm)
B1
(mm)
B3
(mm)
M
(mm)
g1
(mm)
G1
(mm)
B2
(mm)
r
(mm)
Installation Dimension (f) Minimum
(mm)
Whether the seal is attached Basic Dynamic Load
(C/kgf)
Basic Static Load
(C/kgf)
B
(mm)

629,784 VND

1 Piece(s) Quote Spherical Outer Ring47,000210M3 x 0.5817--5-0.36.8Seal Not Included140907

669,701 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring47,000210M3 x 0.5817--5-0.36.8Seal Included140907

742,159 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring47,000210M3 x 0.5817--5-0.36.8Seal Included140907

549,541 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring37,0002.512M4 x 0.7920--6-0.58.6Seal Not Included1901408

601,173 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring37,0002.512M4 x 0.7920--6-0.58.6Seal Not Included1901408

641,090 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring37,0002.512M4 x 0.7920--6-0.58.6Seal Included1901408

707,041 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring37,0002.512M4 x 0.7920--6-0.58.6Seal Included1901408

434,157 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring29,000313M5 x 0.81023--7.5-0.59.7Seal Not Included2801809

440,667 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring29,000313M5 x 0.81023--7.5-0.59.7Seal Not Included2801809

489,695 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring29,000313M5 x 0.81023--7.5-0.59.7Seal Included2801809

497,937 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring29,000313M5 x 0.81023--7.5-0.59.7Seal Included2801809

434,228 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring25,000316M6 x 11228--9-0.511Seal Not Included27017011

440,737 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring25,000316M6 x 11228--9-0.511Seal Not Included27017011

489,767 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring25,000316M6 x 11228--9-0.511Seal Included27017011

498,008 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring25,000316M6 x 11228--9-0.511Seal Included27017011

354,335 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring20,000419M8 x 1.251232--11-0.513Seal Not Included30021011

429,113 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring20,000419M8 x 1.251232--11-0.513Seal Not Included30021011

475,973 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring20,000419M8 x 1.251232--11-0.513Seal Included30021011

483,781 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring20,000419M8 x 1.251232--11-0.513Seal Included30021011

429,261 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000422M10 x 1.251336--13-115Seal Not Included41032012

439,808 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000426M10 x 1.251336--13-115Seal Not Included41032012

445,883 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000426M10 x 1.251336--13-115Seal Not Included41032012

497,515 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000426M10 x 1.251336--13-115Seal Included41032012

505,326 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000426M10 x 1.251336--13-115Seal Included41032012

434,901 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000422M10 x 1.251336--13-115Seal Not Included41032012

483,498 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000422M10 x 1.251336--13-115Seal Included41032012

490,440 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000422M10 x 1.251336--13-115Seal Included41032012

460,082 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring14,000630M12 x 1.51540M6 X 131461.520Seal Not Included59045014

472,321 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring14,000632M12 x 1.51540M6 X 131461.520Seal Not Included59045014

478,830 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring14,000632M12 x 1.51540M6 X 131461.520Seal Not Included59045014

538,275 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring14,000632M12 x 1.51540M6 X 131461.520Seal Included59045014

547,385 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring14,000632M12 x 1.51540M6 X 131461.520Seal Included59045014

467,459 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring14,000630M12 x 1.51540M6 X 131461.520Seal Not Included59045014

523,865 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring14,000630M12 x 1.51540M6 X 131461.520Seal Included59045014

532,542 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring14,000630M12 x 1.51540M6 X 131461.520Seal Included59045014

414,791 VND

1 Piece(s) 4 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring10,000635M16 x 1.519.552M6 X 131881.524Seal Not Included85076018

519,769 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring10,000635M16 x 1.519.552M6 X 131881.524Seal Not Included85076018

589,624 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring10,000635M16 x 1.519.552M6 X 131881.524Seal Included85076018

600,469 VND

1 Piece(s) 4 Day(s) Spherical Outer Ring10,000635M16 x 1.519.552M6 X 131881.524Seal Included85076018

557,370 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring8,5001040M18 x 1.521.558M6 X 1320101.526Seal Not Included1,1801,22020

567,782 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring8,5001040M18 x 1.521.558M6 X 1320101.526Seal Not Included1,1801,22020

648,487 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring8,5001040M18 x 1.521.558M6 X 1320101.526Seal Included1,1801,22020

661,504 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring8,5001040M18 x 1.521.558M6 X 1320101.526Seal Included1,1801,22020

672,075 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,0001052M20 x 1.525.566M6 X 1422121.536Seal Not Included1,6301,69024

649,269 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,0001047M20 x 1.525.566M6 X 1422121.536Seal Not Included1,6301,69024

660,984 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,0001047M20 x 1.525.566M6 X 1422121.536Seal Not Included1,6301,69024

765,551 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,0001047M20 x 1.525.566M6 X 1422121.536Seal Included1,6301,69024

781,604 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,0001047M20 x 1.525.566M6 X 1422121.536Seal Included1,6301,69024

685,958 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,0001052M20 x 1.525.566M6 X 1422121.536Seal Not Included1,6301,69024

795,298 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring7,0001052M20 x 1.525.566M6 X 1422121.536Seal Included1,6301,69024

812,655 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring7,0001052M20 x 1.525.566M6 X 1422121.536Seal Included1,6301,69024

971,622 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,5001262M24 x 1.530.580M6 X 1425121.540Seal Not Included2,1602,21029

1,080,853 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,5001272M24 x 1.530.580M6 X 1425121.540Seal Not Included2,1602,21029

1,106,018 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,5001272M24 x 1.530.580M6 X 1425121.540Seal Not Included2,1602,21029

1,319,058 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,5001272M24 x 1.530.580M6 X 1425121.540Seal Included2,1602,21029

1,352,468 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,5001272M24 x 1.530.580M6 X 1425121.540Seal Included2,1602,21029

993,749 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,5001262M24 x 1.530.580M6 X 1425121.540Seal Not Included2,1602,21029

1,179,452 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring6,5001262M24 x 1.530.580M6 X 1425121.540Seal Included2,1602,21029

1,231,954 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring6,5001262M24 x 1.530.580M6 X 1425121.540Seal Included2,1602,21029

1,575,125 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5,0001280M30 x 1.537100M6 X 143215246Seal Not Included2,8303,70035

1,762,272 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5,0001285M30 x 1.537100M6 X 143215246Seal Not Included2,8303,70035

1,823,450 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5,0001285M30 x 1.537100M6 X 143215246Seal Not Included2,8303,70035

2,003,947 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5,0001285M30 x 1.537100M6 X 143215246Seal Included2,8303,70035

2,058,617 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5,0001285M30 x 1.537100M6 X 143215246Seal Included2,8303,70035

1,904,999 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5,0001290M30 x 1.537100M6 X 143215246Seal Not Included2,8303,70035

1,971,386 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5,0001290M30 x 1.537100M6 X 143215246Seal Not Included2,8303,70035

2,168,803 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5,0001290M30 x 1.537100M6 X 143215246Seal Included2,8303,70035

2,228,246 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5,0001290M30 x 1.537100M6 X 143215246Seal Included2,8303,70035

1,629,360 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5,0001280M30 x 1.537100M6 X 143215246Seal Not Included2,8303,70035

1,787,730 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring5,0001280M30 x 1.537100M6 X 143215246Seal Included2,8303,70035

1,835,024 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring5,0001280M30 x 1.537100M6 X 143215246Seal Included2,8303,70035

429,261 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000422M10 x 1.01336--13-115Seal Not Included41032012

439,808 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000426M10 x 1.01336--13-115Seal Not Included41032012

445,883 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000426M10 x 1.01336--13-115Seal Not Included41032012

497,515 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000426M10 x 1.01336--13-115Seal Included41032012

505,326 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000426M10 x 1.01336--13-115Seal Included41032012

434,901 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000422M10 x 1.01336--13-115Seal Not Included41032012

483,498 VND

1 Piece(s) 6 Day(s) [Cylindrical Outer Ring] Cylindrical Outer Ring17,000422M10 x 1.01336--13-115Seal Included41032012

490,440 VND

1 Piece(s) 6 Day(s) Spherical Outer Ring17,000422M10 x 1.01336--13-115Seal Included41032012

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Size Standards Metric System