(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Positioning pin with a 1/50 taper.
Use for applications that require corrosion resistance.
Material = SUS303 Equivalent
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Dia. | Length | Tolerance |
---|---|---|---|---|---|---|---|---|
99,185 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 10 | 0/+0.025 | ||
100,780 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 12 | 0/+0.025 | ||
102,485 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 20 | 0/+0.025 | ||
98,786 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.2 | 10 | 0/+0.025 | ||
98,786 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.2 | 12 | 0/+0.025 | ||
104,483 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.2 | 20 | 0/+0.025 | ||
98,786 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 10 | 0/+0.025 | ||
98,106 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 12 | 0/+0.025 | ||
98,111 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 15 | 0/+0.025 | ||
98,516 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 20 | 0/+0.025 | ||
97,706 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.6 | 10 | 0/+0.025 | ||
97,710 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.6 | 12 | 0/+0.025 | ||
99,981 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.6 | 15 | 0/+0.025 | ||
100,116 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 1.6 | 20 | 0/+0.025 | ||
96,793 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 6 | 0/+0.025 | ||
95,720 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 8 | 0/+0.025 | ||
95,725 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 10 | 0/+0.025 | ||
95,731 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 12 | 0/+0.025 | ||
96,931 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 14 | 0/+0.025 | ||
97,990 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 15 | 0/+0.025 | ||
97,335 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 16 | 0/+0.025 | ||
98,388 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 18 | 0/+0.025 | ||
98,388 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 20 | 0/+0.025 | ||
98,545 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 22 | 0/+0.025 | ||
98,551 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 24 | 0/+0.025 | ||
98,553 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 25 | 0/+0.025 | ||
100,151 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 26 | 0/+0.025 | ||
101,176 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 28 | 0/+0.025 | ||
101,176 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 30 | 0/+0.025 | ||
103,168 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 32 | 0/+0.025 | ||
103,168 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 35 | 0/+0.025 | ||
105,765 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 40 | 0/+0.025 | ||
150,436 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 50 | 0/+0.025 | ||
99,185 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 6 | 0/+0.025 | ||
98,123 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 8 | 0/+0.025 | ||
98,130 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 10 | 0/+0.025 | ||
98,140 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 12 | 0/+0.025 | ||
99,981 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 14 | 0/+0.025 | ||
98,948 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 15 | 0/+0.025 | ||
100,780 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 16 | 0/+0.025 | ||
101,575 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 18 | 0/+0.025 | ||
100,563 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 20 | 0/+0.025 | ||
103,566 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 22 | 0/+0.025 | ||
102,573 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 24 | 0/+0.025 | ||
103,566 VND | 1 Piece(s) | 28 Day(s) or more | 10 | 2.5 | 25 | 0/+0.025 | ||
105,161 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 26 | 0/+0.025 | ||
105,161 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 28 | 0/+0.025 | ||
104,191 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 30 | 0/+0.025 | ||
107,153 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 32 | 0/+0.025 | ||
107,551 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 35 | 0/+0.025 | ||
120,698 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 36 | 0/+0.025 | ||
127,073 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 2.5 | 50 | 0/+0.025 | ||
96,396 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 8 | 0/+0.025 | ||
95,361 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 10 | 0/+0.025 | ||
95,770 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 12 | 0/+0.025 | ||
95,783 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 14 | 0/+0.025 | ||
96,793 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 15 | 0/+0.025 | ||
96,990 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 16 | 0/+0.025 | ||
98,198 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 18 | 0/+0.025 | ||
98,210 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 20 | 0/+0.025 | ||
99,018 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 22 | 0/+0.025 | ||
99,828 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 24 | 0/+0.025 | ||
99,835 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 25 | 0/+0.025 | ||
101,575 VND | 1 Piece(s) | 42 Day(s) or more | 10 | 3 | 26 | 0/+0.025 | ||
101,973 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 28 | 0/+0.025 | ||
101,060 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 30 | 0/+0.025 | ||
103,966 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 32 | 0/+0.025 | ||
103,966 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 35 | 0/+0.025 | ||
106,755 VND | 1 Piece(s) | 44 Day(s) or more | 10 | 3 | 36 | 0/+0.025 | ||
106,755 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 40 | 0/+0.025 | ||
112,731 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 45 | 0/+0.025 | ||
135,040 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | 50 | 0/+0.025 | ||
151,375 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 60 | 0/+0.025 | ||
98,596 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 10 | 0/+0.030 | ||
99,583 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 12 | 0/+0.030 | ||
100,378 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 14 | 0/+0.030 | ||
99,446 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 15 | 0/+0.030 | ||
100,780 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 16 | 0/+0.030 | ||
100,276 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 18 | 0/+0.030 | ||
101,176 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 20 | 0/+0.030 | ||
101,913 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 22 | 0/+0.030 | ||
102,770 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 24 | 0/+0.030 | ||
101,946 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 25 | 0/+0.030 | ||
105,956 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 26 | 0/+0.030 | ||
105,165 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 28 | 0/+0.030 | ||
106,356 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 30 | 0/+0.030 | ||
107,551 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 32 | 0/+0.030 | ||
107,948 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 35 | 0/+0.030 | ||
110,738 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 36 | 0/+0.030 | ||
111,135 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 40 | 0/+0.030 |
Loading...Tải…
Shaft Dia. Tolerance | Positive Tolerance | Shape | Taper | End Shape | Standard |
---|---|---|---|---|---|
Material | SUS303 | Properties | General | Surface Treatment | No |
Sales Unit | Low Quantity (can be purchased from one) |