(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Black Bake Spacer (Hollow) / CX-B

Black Bake Spacer (Hollow) / CX-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,505VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Supported Screw Nominal (M)] 2/2.6/3/4/5
[Material] Phenol Resin
[Color] Black
RoHS-compliant

 
Part Number
CX-2002.5B
CX-2006B
CX-2010B
CX-301B
CX-302B
CX-305B
CX-305.5B
CX-315B
CX-340B
CX-365B
CX-402B
CX-402.5B
CX-407B
CX-408B
CX-415B
CX-420B
CX-425B
CX-460B
CX-490B
CX-508.5B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSO.D.
(mm)
Inner Dia.
(mm)
Thickness/Length

5,505 VND

50 Piece(s) 14 Day(s) or more 1042.22.5

87,153 VND

50 Piece(s) 14 Day(s) or more 1042.26

88,745 VND

50 Piece(s) 14 Day(s) or more 1042.210

87,153 VND

50 Piece(s) 14 Day(s) or more 1063.21

87,153 VND

50 Piece(s) 14 Day(s) or more 1063.22

87,153 VND

50 Piece(s) 14 Day(s) or more 1063.25

87,551 VND

50 Piece(s) 14 Day(s) or more 1063.25.5

89,543 VND

50 Piece(s) 14 Day(s) or more 1063.215

95,518 VND

50 Piece(s) 14 Day(s) or more 1063.240

103,885 VND

10 Piece(s) 14 Day(s) or more 1063.265

87,551 VND

50 Piece(s) 14 Day(s) or more 1084.22

87,551 VND

50 Piece(s) 14 Day(s) or more 1084.22.5

88,348 VND

50 Piece(s) 14 Day(s) or more 1084.27

88,745 VND

50 Piece(s) 14 Day(s) or more 1084.28

90,738 VND

50 Piece(s) 14 Day(s) or more 1084.215

91,935 VND

50 Piece(s) 14 Day(s) or more 1084.220

94,323 VND

50 Piece(s) 14 Day(s) or more 1084.225

111,058 VND

10 Piece(s) 14 Day(s) or more 1084.260

138,945 VND

10 Piece(s) 14 Day(s) or more 1084.290

91,935 VND

50 Piece(s) 14 Day(s) or more 10105.38.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Standard Material Resin Color Black
Detailed Material Phenol Resin Sales Unit Pack-sold