(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Nominal Thread Diameter (M)] 2.6 / 3
[Materials] Lead-free free-cutting brass (bismuth base)
[Treatment] Nickel plating (Ni)
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Wrench Flats B(mm) | 5.5 | Length L(mm) | 8 | Material | Brass |
Surface Treatment | Electroless Nickel Plating | Post Type | Solid | Scale | No memory |
Pilotted Ends | NA | Gas Vent Hole | NA | Material Details | Lead-Free Free-Cutting Brass (Bismuth Base) |
Details of Surface Treatment | Nickel Plating (Ni) |