(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Nominal of Thread (M)] 3/4
Main Body
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
Spring washer
[Material] Stainless Steel (SUS304)
[Processing] Degreasing
Flat washer
[Material] Stainless Steel (SUS304)
[Processing] Degreasing
Part Number |
---|
WSU-312SP |
WSU-408SP |
WSU-415SP |
WSU-430SP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Wrench Flats B (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|
106,675 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 5.5 | 12 | ||
110,260 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 7 | 8 | ||
114,245 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 7 | 15 | ||
43,798 VND | 50 Piece(s) | 12 Day(s) or more | 10 | 7 | 30 |
Loading...Tải…
Type | Hexagon | End Shape (Left) | Male thread | End Shape (Right) | Female Thread |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | NA | Post Type | Solid |
Scale | No memory | Pilotted Ends | NA | Gas Vent Hole | NA |
Cleaning Method | Degreasing | Material Details | Free-Cutting Stainless Steel (SUS303) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy