(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
inset plunger (SUS/resin case)

inset plunger (SUS/resin case)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【特長】
・はめ込みタイプのプランジャーです。
・ボールとケースがステンレス製のボールプランジャーです。
【用途】
・本体ケースを取付穴にはめ込んで使用。位置決め、固定用。
【商品仕様】
・荷重(N):3.0~6.5
・ストローク(mm):1.4
・全長(mm):6
・ボール径(mm):4.0
・外径(mm):5
・耐熱温度:250度
・JANコード:4989999465686
・トラスココード:791-5543
・質量:0.6g
【材質/仕上】
・本体:ステンレス(SUS305)
・ボール:ステンレス、焼入れ

 
Part Number
T4E-R
T4E-SUS
T5E-R
T5E-SUS
T6E-R
T6E-SUS
T8E-R
T8E-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Outer Dia. M
(mm)
Stroke S
(mm)
Overall Length
(mm)
Ball Dia.
(mm)
Heat resistant temperature
(℃)
Main body material details Load
(N)
JAN Code Trusco code Weight
(g)

24,000 VND

1 Piece(s) 9 Day(s) Resin40.85350POM3.0 to 6.54989999465631791-54710.2

46,000 VND

1 Piece(s) 9 Day(s) Stainless Steel4153250SUS3052.5 to 6.04989999465679791-54890.3

26,000 VND

1 Piece(s) 9 Day(s) Resin516450POM6.0 to 9.44989999465648791-55350.4

48,000 VND

1 Piece(s) 9 Day(s) Stainless Steel51.464250SUS3053.0 to 6.54989999465686791-55430.6

26,000 VND

1 Piece(s) 9 Day(s) Resin61.67550POM6.2 to 12.64989999465655791-55940.7

50,000 VND

1 Piece(s) 9 Day(s) Stainless Steel61.875250SUS3055.5 to 11.54989999465693791-56081

30,000 VND

1 Piece(s) 9 Day(s) Resin81.996.550POM10.0 to 20.44989999465662791-56591.5

60,000 VND

1 Piece(s) 9 Day(s) Stainless Steel82.496.5250SUS3057.0 to 12.54989999465709791-56672.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Press Fit Tip Material Stainless Steel Tip Heat Treatment Hardening