(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Louver (Stainless steel electrolytically polished)

Round Louver (Stainless steel electrolytically polished)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      408,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A natural air supply and exhaust port for exterior walls. [Materials]Main Body: SUS304, insect screen: SUS316

Part Number
EA997MA-12
EA997MA-14
EA997MA-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Compatible Pipes (Inner Diameter)

408,300 VND

1 Piece(s) 7 Day(s) or more 451834016150497 to 111mm

710,540 VND

1 Piece(s) 7 Day(s) or more 4518340161528145 to 160mm

1,285,630 VND

1 Piece(s) 7 Day(s) or more 4518340161535195 to 210mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Related parts/accessories Materials Main body: SUS304, insect screen: SUS316 Related parts/accessories Penetration member
Accessories With insect screen (12 mesh) Finish Electrolytic polishing