(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Twin Nylon Wheel Caster Threaded Stem EA986TB-250 (Part Number)

Twin Nylon Wheel Caster Threaded Stem EA986TB-250
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      211,075VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

【Product Specifications】
・Swivel casters
・Screw dim.-M8×15mm
・Material-Body,Wheel:nylon
・Specification-Without brake
・Wheel dia.r x Width-50×46mm
・Load capacity-60kg

Part Number
EA986TB-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

211,075 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1