(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball valve (made of stainless steel) EA470AR-2/3/4 (Part Number)

Ball valve (made of stainless steel) EA470AR-2/3/4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,845,845VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/air/oil

Part Number
EA470AR-2
EA470AR-3
EA470AR-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

1,873,698 VND

1 Piece(s) 6 Day(s) or more 1/4B1/4B4548745340006

1,845,845 VND

1 Piece(s) 6 Day(s) or more 3/8B3/8B4548745340013

1,923,330 VND

1 Piece(s) 6 Day(s) or more 1/2B1/2B4548745340020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Operating Temperature Range(°C) 0::110 Operating Pressure Range(MPa) ::1 Operation Method Manual Type
Material Details Stainless Steel (SUS304)