(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball valve brass (Part Number)

Ball valve brass
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      905,363VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/oil/gas

Part Number
EA470AB-2
EA470AB-3
EA470AB-4
EA470AB-10
EA470AB-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Thread Size (PT)

905,363 VND

1 Piece(s) 6 Day(s) or more 1/4B1/4B45183405460971/4"

943,602 VND

1 Piece(s) 6 Day(s) or more 3/8B3/8B45183405461033/8"

1,019,693 VND

1 Piece(s) 6 Day(s) or more 1/2B1/2B45183405461101/2"

1,581,013 VND

1 Piece(s) 6 Day(s) or more 1B1B45183405461341"

4,210,546 VND

1 Piece(s) 7 Day(s) or more 2B2B45183405461652"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Brass Applicable Fluid Water / Oil / Gas
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Operating Pressure Range(MPa) ::2.75 Maximum Pressure (Water/Oil/Gas (*)) Normal temperature: 2.75 MPa (28 kgf/cm2), 150°C or less: 0.69 MPa (7 kgf/cm^2)