(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Brass (chrome plating finish)
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・Middle ring type for copper tube
・Copper OD-6×6mm
Part Number |
---|
EA426CR-226 |
EA426CR-231 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code |
---|---|---|---|---|---|
439,446 VND | 1 Piece(s) | 6 Day(s) or more | 4548745767148 | ||
480,231 VND | 1 Piece(s) | 6 Day(s) or more | 4548745767858 |
Loading...Tải…
Main Body Shape | Straight | Material | Brass | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Handle Shape | Round Handle | Operating Temperature Range(°C) | -10::80 | Operating Pressure Range(MPa) | ::0.98 |
Surface Treatment | Chrome Plating Finish | Temperature | -10 to 80°C (Excluding frozen parts) | Materials | Brass |