(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flow Switch (Part Number)

Flow Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,456,613VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a flow switch for pressure sensors and flow sensors manufactured by ESCO.

Part Number
EA153E-13
EA153E-14
EA153E-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlow Rate Range (Min.)
(L/min)
Plumbing Thread Nominal JAN Code

3,463,359 VND

1 Piece(s) 7 Day(s) or more 53/84518340453791

3,456,613 VND

1 Piece(s) 7 Day(s) or more 51/24518340453814

3,702,919 VND

1 Piece(s) 7 Day(s) or more -1/24518340453838

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Switches Fluid Type Water Flow Rate Range (Max. Value)(L/min) 10 < 50
Sensor, Monitor Structure Integrated Type Pipe Port Type Taps Plumbing Thread Type Rc (R)
Pressure Resistant(MPa) 1 Operating Temperature Range(°C) 5::60 Size ø 80×91×91mm