(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long nipple (Part Number)

Long nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      224,951VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Hose fitting, Long nipple. [Materials]Made of Brass.

Part Number
EA141AK-50
EA141AK-70
EA141AK-80
EA141AK-100
EA141AK-130
EA141AK-150
EA141AL-50
EA141AL-70
EA141AL-80
EA141AL-100
EA141AL-130
EA141AL-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Mounting Screw

224,951 VND

1 Piece(s) 6 Day(s) or more 4518340382787R (PT) 1/8" × Rc (PT) 1/8"

231,006 VND

1 Piece(s) 7 Day(s) or more 4518340382794R (PT) 1/8" × Rc (PT) 1/8"

244,196 VND

1 Piece(s) 7 Day(s) or more 4518340382800R (PT) 1/8" × Rc (PT) 1/8"

255,540 VND

1 Piece(s) 7 Day(s) or more 4518340382817R (PT) 1/8" × Rc (PT) 1/8"

277,175 VND

1 Piece(s) 6 Day(s) or more 4518340382824R (PT) 1/8" × Rc (PT) 1/8"

319,195 VND

1 Piece(s) 7 Day(s) or more 4518340382831R (PT) 1/8" × Rc (PT) 1/8"

250,251 VND

1 Piece(s) 7 Day(s) or more 4518340382879R (PT) 1/4" × Rc (PT) 1/4"

264,861 VND

1 Piece(s) 6 Day(s) or more 4518340382886R (PT) 1/4" × Rc (PT) 1/4"

273,706 VND

1 Piece(s) 7 Day(s) or more 4518340382893R (PT) 1/4" × Rc (PT) 1/4"

293,498 VND

1 Piece(s) 7 Day(s) or more 4518340382909R (PT) 1/4" × Rc (PT) 1/4"

324,235 VND

1 Piece(s) 7 Day(s) or more 4518340382916R (PT) 1/4" × Rc (PT) 1/4"

543,120 VND

1 Piece(s) 7 Day(s) or more 4518340382954R (PT) 1/4" × Rc (PT) 1/4"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components (Covers) Specifications For mold