(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Post-Insertion Nut / Nut Stopper S【1-50 Pieces Per Package】 (Part Number)

Post-Insertion Nut / Nut Stopper S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,438VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are collective images. For details, refer to product information.

Product Description

[Applications]
・ Post-assembly insertion nut S (M3・M4・M5・M6)
・ S Post-assembly insertion nut S (M3・M4・M5・M6)
・ Post-assembly Insertion Nut / Nut Stopper for S8 mm Groove

 
Part Number
NN-S6
NSP-S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNut Type Nominal of Thread M
(mm)
Function Material

10,438 VND

1 Piece(s) 6 Day(s) or more Post-Assembly Insertion NutM6StandardIron

221,905 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) or more Post-Assembly Insertion Stoppers-Plastic StopperResin

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Lock None