(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Parallel pins, also called "knock pins".
[Features]
·When two or more parts are fastened together, they are drilled and hammered together while they are still in place.
·Used for precision machining and heavy-duty machines.
[Applications]
·Not limited to positioning applications, it is widely used as a machine part.
Part Number |
---|
HPINB-S45C-4-32 |
HPINB-S45C-6-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Dia. | Length |
---|---|---|---|---|---|---|---|
44,562 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 4 | 32 | |
39,738 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | 28 |
Loading...Tải…
Material | Steel | Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) |