(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper with Urethane LSYU Type (2)

Linear Stopper with Urethane LSYU Type (2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      447,795VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSYU-02
LSYU-02S
LSYU-03
LSYU-03S
LSYU-06
LSYU-06S
LSYU-07
LSYU-07S
LSYU-08
LSYU-08S
LSYU-09
LSYU-09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Mounting Hole Size Included Bolt

460,940 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A322225165.5M5 x 12

540,625 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A322225165.5M5 x 12

447,795 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A322625165.5M5 x 12

527,476 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A322625165.5M5 x 12

487,635 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LS25AL-323132186.6M6 x 12

554,170 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LS25AL-323132186.6M6 x 12

487,635 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH25LH25ALHSR25A323432186.6M6 x 12

554,170 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH25LH25ALHSR25A323432186.6M6 x 12

660,148 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A384038209.0M8×16

806,366 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A384038209.0M8×16

872,900 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A454645259.0M8×16

1,085,255 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A454645259.0M8×16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper