(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
Part Number |
---|
LSFU-01 |
LSFU-01S |
LSFU-02 |
LSFU-02S |
LSFU-03 |
LSFU-03S |
LSFU-04 |
LSFU-04S |
LSFU-05 |
LSFU-05S |
LSFU-06 |
LSFU-06S |
LSFU-07 |
LSFU-07S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
447,795 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS15M | 44 | 30 | 12 | 16 | M5×35 | ||
647,001 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | - | - | SRS15M | 44 | 30 | 12 | 16 | M5×35 | ||
460,940 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SS400 | Black oxide finish | LWH15 | LS15AL,LH15AN | HSR15A,SRS25M | 44 | 38 | 12 | 16 | M5×40 | ||
699,990 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | LWH15 | LS15AL,LH15AN | HSR15A,SRS25M | 44 | 38 | 12 | 16 | M5×40 | ||
474,490 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SS400 | Black oxide finish | - | - | SRS20M | 44 | 35 | 12 | 12 | M5×40 | ||
713,536 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | - | - | SRS20M | 44 | 35 | 12 | 12 | M5×40 | ||
487,635 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SS400 | Black oxide finish | LWH20 | LS20AL,LH20AN | HSR20A | 44 | 50 | 12 | 12 | M5×55 | ||
766,525 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | LWH20 | LS20AL,LH20AN | HSR20A | 44 | 50 | 12 | 12 | M5×55 | ||
514,328 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SS400 | Black oxide finish | LWH25 | LS25AL,LH25AL | HSR25A | 44 | 50 | 16 | 12 | M6×55 | ||
819,513 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | LWH25 | LS25AL,LH25AL | HSR25A | 44 | 50 | 16 | 12 | M6×55 | ||
594,011 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SS400 | Black oxide finish | LWH30 | LS30AL,LH30AL | HSR30A | 65 | 65 | 16 | 20 | M8×70 | ||
899,196 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | LWH30 | LS30AL,LH30AL | HSR30A | 65 | 65 | 16 | 20 | M8×70 | ||
594,011 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SS400 | Black oxide finish | LWH35 | LS35AL,LH35AL | HSR35A | 65 | 65 | 16 | 20 | M8×70 | ||
899,196 VND | 1 Piece(s) | 10 Day(s) or more | 10 | SUS304 | NA | LWH35 | LS35AL,LH35AL | HSR35A | 65 | 65 | 16 | 20 | M8×70 |
Loading...Tải…
Type_01 | Stopper |