(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.
Part Number |
---|
FCK-06 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | L | E | ØD (mm) | ØC (mm) | M1 (mm) | M2 (mm) | H(Hex) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,477,418 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 24.3 | 24.2 | 6 | 4.3 | 5.7 | 11.2 | 12 | 11.0 |
Loading...Tải…
Connection Types | Screw ⇔ tube connection |
---|
Please check the type/dimensions/specifications of the part FCK-06 in the Two Touch Fitting FCK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FCK-06 trong chuỗi Two Touch Fitting FCK Series.
Part Number |
---|
FCK-04 |
FCK-08 |
FCK-10 |
FCK-12 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | L | E | ØD (mm) | ØC (mm) | M1 (mm) | M2 (mm) | H(Hex) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,516,418 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 19.0 | 18.0 | 4 | 2.5 | 5.7 | 9.5 | 10 | 4.0 | ||
1,549,908 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 24.1 | 24.8 | 8 | 4.3 | 6.6 | 12.2 | 14 | 14.0 | ||
1,024,365 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 30.0 | 27.0 | 10 | 4.3 | 8.3 | 13.4 | 17 | 24.0 | ||
960,337 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 36.9 | 34.0 | 12 | 4.3 | 9.3 | 13.7 | 19 | 26.0 |