(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Option for Sensing Backlight Lighting OPF Series

Option for Sensing Backlight Lighting OPF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      977,286VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Backlight dedicated to OPF series. Polarizer (with a scratch-resistant cover).

Part Number
PL-OPF-50X15
PL-OPF-125X125
PL-OPF-150X150
PL-OPF-S27X27
PL-OPF-S43X35
PL-OPF-S51X51
PL-OPF-S63X60
PL-OPF-S77X77
PL-OPF-S100X100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSize
(mm)
Specifications

1,256,173 VND

1 Piece(s) 8 Day(s) or more 1050×15For OPF-50x15

2,598,126 VND

1 Piece(s) 8 Day(s) or more 10125 x 125For OPF-125x125

3,101,221 VND

1 Piece(s) 8 Day(s) or more 10150×150For OPF-150x150

977,286 VND

1 Piece(s) 8 Day(s) or more 1027 x 27For OPF-S27x27

1,144,620 VND

1 Piece(s) 8 Day(s) or more 1043×35For OPF-S43x35

1,311,953 VND

1 Piece(s) 8 Day(s) or more 1051×51For OPF-S51x51

1,535,611 VND

1 Piece(s) 8 Day(s) or more 1063×60For OPF-S63x60

1,759,271 VND

1 Piece(s) 8 Day(s) or more 1077×77For OPF-S77x77

2,095,033 VND

1 Piece(s) 8 Day(s) or more 10100 x 100For OPF-S100x100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Polarizer Compatible Lighting Type Backlight Lighting