(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|---|
4,973,298 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 2 | 500 | ||
3,140,557 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 2.5 | 500 | ||
3,197,829 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 3 | 500 | ||
3,312,375 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 4 | 500 | ||
3,398,287 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 5 | 500 | ||
3,598,742 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 6 | 500 | ||
3,999,655 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 8 | 500 | ||
5,889,668 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2 | 10 | 500 | ||
3,341,012 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 2.5 | 500 | ||
2,539,189 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 3 | 500 | ||
2,711,009 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 4 | 500 | ||
2,768,282 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 5 | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 6 | 500 | ||
2,854,192 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 8 | 500 | ||
3,026,008 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.5 | 10 | 500 | ||
4,056,928 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 9 Day(s) | 2.6 | 2.5 | 500 | ||
5,030,573 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 14 Day(s) | 3 | 2.5 | 1000 | ||
1,937,822 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 3 | 1000 | ||
2,166,912 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 4 | 1000 | ||
2,166,912 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 5 | 1000 | ||
2,166,912 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 3 | 6 | 1000 | ||
1,536,906 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 8 | 600 | ||
1,639,998 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 10 | 600 | ||
1,846,185 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 12 | 600 | ||
2,911,462 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 3 | 15 | 600 | ||
2,556,371 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 18 | 400 | ||
2,625,097 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 20 | 400 | ||
2,922,920 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 25 | 400 | ||
3,495,650 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 3 | 30 | 400 | ||
2,739,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 3 | 1000 | ||
1,708,727 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 4 | 1000 | ||
1,708,727 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 5 | 1000 | ||
1,708,727 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 4 | 6 | 1000 | ||
1,193,271 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 4 | 8 | 600 | ||
1,296,359 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 4 | 10 | 600 | ||
1,365,089 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 4 | 12 | 600 | ||
1,204,722 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 15 | 400 | ||
2,350,187 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 18 | 400 | ||
1,342,180 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 20 | 400 | ||
2,968,737 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 22 | 400 | ||
2,785,461 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 4 | 25 | 400 | ||
1,914,911 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 4 | 30 | 200 | ||
2,567,822 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 4 | 600 | ||
1,296,359 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 5 | 600 | ||
1,296,359 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 6 | 600 | ||
1,330,722 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 5 | 8 | 600 | ||
1,090,177 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 10 | 400 | ||
1,090,177 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 12 | 400 | ||
1,387,997 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 15 | 400 | ||
2,579,280 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 18 | 400 | ||
1,617,090 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 5 | 20 | 400 | ||
1,239,088 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 22 | 200 | ||
1,158,905 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 25 | 200 | ||
1,605,637 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 30 | 200 | ||
1,754,544 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 35 | 200 | ||
2,510,552 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 40 | 200 | ||
3,358,195 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 5 | 45 | 200 | ||
2,063,820 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 5 | 50 | 100 | ||
2,018,003 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 9 Day(s) | 6 | 5 | 600 | ||
1,067,270 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 6 | 400 | ||
1,067,270 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 8 | 400 | ||
1,113,087 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 10 | 400 | ||
1,227,633 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 9 Day(s) | 6 | 12 | 400 | ||
929,812 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 15 | 200 | ||
1,571,273 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 18 | 200 | ||
1,078,721 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 20 | 200 | ||
2,006,548 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 22 | 200 | ||
1,273,453 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 6 | 25 | 200 | ||
929,812 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 30 | 100 | ||
1,044,358 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 35 | 100 | ||
1,170,358 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 40 | 100 | ||
1,365,089 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 45 | 100 | ||
1,450,997 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 9 Day(s) | 6 | 50 | 100 | ||
2,499,097 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 14 Day(s) | 8 | 6 | 600 | ||
1,914,911 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 14 Day(s) | 8 | 8 | 600 | ||
1,914,911 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 14 Day(s) | 8 | 10 | 600 | ||
2,189,823 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 14 Day(s) | 8 | 12 | 600 | ||
1,193,271 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) | 8 | 15 | 200 | ||
1,525,454 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) | 8 | 18 | 200 | ||
1,376,545 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) | 8 | 20 | 200 | ||
2,270,007 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) | 8 | 22 | 200 | ||
1,674,363 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) | 8 | 25 | 200 | ||
2,006,548 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 14 Day(s) | 8 | 30 | 200 | ||
1,336,454 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) | 8 | 35 | 100 | ||
1,496,818 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) | 8 | 40 | 100 | ||
1,737,364 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) | 8 | 45 | 100 | ||
1,846,185 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) | 8 | 50 | 100 | ||
2,069,549 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) | 8 | 55 | 100 | ||
2,161,186 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 14 Day(s) | 8 | 60 | 100 | ||
1,250,542 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 9 Day(s) | 10 | 8 | 200 |
Loading...Tải…
Basic Shape | Entire Screws | Mounting Hole Shape | Hexagonal hole | Material | Steel |
---|---|---|---|---|---|
Thread Type | Meter common screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy