(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Resin Air Conditioner Stand (Part Number)

Resin Air Conditioner Stand
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      164,398VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A lightweight resin air conditioner installation stand with excellent weatherability and load resistance.
· Equipped with a space in the center for inserting the drain hose and concealing the tip of the drain hose (drainage part).

[Applications]
· An installation stand for air conditioners.

 
Part Number
LC-360N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

164,398 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Home Use Type Frame Color Ivory
Qty. A JAN code 4518301057563 Ordering Code 761-3881
Mass(g) 198