(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Materials for Air Conditioners, "SLIMDUCT SD Series", Wall Inlet Elbow for Retrofitting

Materials for Air Conditioners, "SLIMDUCT SD Series", Wall Inlet Elbow for Retrofitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      256,593VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· SLIMDUCT SD series: Leading decorative covers for air conditioner pipes with excellent basic performance and a lot of variations.

[Applications]
· For wall inlets.

 
Part Number
SWA-77-B
SWA-77-I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor JAN code Ordering Code

296,893 VND

1 Piece(s) 6 Day(s) or more Brown4518301018311761-5671

256,593 VND

1 Piece(s) 6 Day(s) or more Ivory4518301018298761-5680

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct Material Polyvinyl Chloride (PVC)
Qty. A Mass(g) 160