(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Due to the 2 hole shape, normal tools cannot be used to remove.
Part Number |
---|
B109-0306 |
B109-0308 |
B109-0310 |
B109-0316 |
B109-0410 |
B109-0416 |
B109-0420 |
B109-0516 |
B109-0520 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285,860 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | 3 | 6 | 0.5 | 4 | #4 | 6 | 1.8 | 4989999379693 | 765-0981 | 12.20 | ||
285,860 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | 3 | 8 | 0.5 | 4 | #4 | 6 | 1.8 | 4989999379709 | 765-0990 | 12.56 | ||
285,860 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | 3 | 10 | 0.5 | 4 | #4 | 6 | 1.8 | 4989999379716 | 765-1007 | 12.88 | ||
286,080 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | 3 | 16 | 0.5 | 4 | #4 | 6 | 1.8 | 4989999379723 | 765-1015 | 14.00 | ||
286,406 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 4 | 10 | 0.7 | 5 | #8 | 8 | 2.4 | 4989999379730 | 765-1023 | 17.2 | ||
286,628 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 4 | 16 | 0.7 | 5 | #8 | 8 | 2.4 | 4989999379747 | 765-1031 | 19.90 | ||
286,518 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | 4 | 20 | 0.7 | 4 | #8 | 8 | 2.4 | 4989999379754 | 765-1040 | 18.48 | ||
287,395 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 9 Day(s) | 5 | 16 | 0.8 | 5 | #10 | 10 | 3 | 4989999379761 | 765-1058 | 26.25 | ||
287,175 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 9 Day(s) | 5 | 20 | 0.8 | 4 | #10 | 10 | 3 | 4989999379778 | 765-1066 | 24.88 |
Loading...Tải…
Detailed Shape | Pan | Mounting Hole Shape | Two-Hole | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless steel (A2) | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Strength Class (Stainless Steel) | Equivalent to A2-50 | Screw Type | Complete thread |
Qty. | 1 Pack |