(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Perforated Angle for Piping Support (Both Hole Type, Type 50, Set of Five)【5 Pieces Per Package】

Perforated Angle for Piping Support (Both Hole Type, Type 50, Set of Five)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,903,591VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Press forming provides high precision.
● Heavy-duty and beautiful surface treatment is applied.
●, Welding is not required. Cut to size onsite and assemble with bolts.

Part Number
TKL5-W210-S
TKL5-W210-U
TKL5-W240-S
TKL5-W240-U
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Surface Treatment JAN code Ordering Code Mass
(g)

17,967,577 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) Stainless SteelNo4989999087727287-250124500 (1 Set)

6,903,591 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) SteelBright chromate4989999087703287-248024500 (1 Set)

19,159,599 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) Stainless SteelNo4989999087734287-251028000 (1 Set)

7,728,793 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) SteelBright chromate4989999087710287-249828000 (1 Set)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Quantity(piece) 5 (1 Set)