(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Installation Bracket For Wheel Conveyor, Used for Cassette Picking Rack (Part Number)

Installation Bracket For Wheel Conveyor, Used for Cassette Picking Rack
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      100,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● A mounting bracket for the V-1820ECON and V-3620ECON.
● Also compatible with the V-1820UP (UD/US) and the V-3620UP (UD/US).
● Single action screw-less mounting.
● A bracket for mounting wheel conveyors for picking to pipe racks.

Part Number
VECONA
VECONB
VECONS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications JAN code Ordering Code Mass
(kg)

100,000 VND

1 Piece(s) 9 Day(s) Mounting Fitting A4989999085372382-99950.138

106,000 VND

1 Piece(s) 9 Day(s) Mounting Fitting B4989999085389374-99750.156

130,000 VND

1 Piece(s) 9 Day(s) With Mounting Bracket S Stopper4989999085396374-99830.193

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Packing(piece) 1