(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Rigidity Frame, H10 Series, AFS-100100H (Part Number)

High Rigidity Frame, H10 Series, AFS-100100H
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Built for strength, the H10 series consists of frame, bracket and fastening parts that can withstand large loads measured in tons.

Part Number
AFS-100100H-10-[15-4000/1]
AFS-100100H-10-[15-4000/1]-[T,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 100 Extrusion Size 100x100 Extrusion Series NIC Autotec H10 Series
Extrusion Type Square Number of Extrusion Slots 2 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6N01S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver