(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

SUPER LOAD Support Unit on Fixed Side - WBK Type

SUPER LOAD Support Unit on Fixed Side - WBK Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,738,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
WBK17DF
WBK17DFD
WBK20DF
WBK20DFD
WBK25DF
WBK25DFD
WBK25DFF
WBK25DFT
WBK30DF
WBK30DFD
WBK30DFF
WBK30DFT
WBK35DF
WBK35DFD
WBK35DFF
WBK35DFT
WBK40DF
WBK40DFD
WBK40DFF
WBK40DFT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Dia. d
(Ø)
Thickness B
(mm)
Outer Dia. D
(Ø)
Width W
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Applied Bearings basic dynamic load
(kgf)
Limited load
(kgf)
Lock Nut Collar

8,738,816 VND

1 Piece(s) 5 Day(s) 174710680219522655817TAC47B22402710KZMV1717-28-15

10,605,505 VND

1 Piece(s) 5 Day(s) 176210680349865292017TAC47B35715400KZMV1717-28-15

10,899,576 VND

1 Piece(s) 5 Day(s) 204710680219522655820TAC47B22402710KZMV2020-29-15

13,368,221 VND

1 Piece(s) 5 Day(s) 206210680349865292020TAC47B35715400KZMV2020-29-15

11,639,285 VND

1 Piece(s) 5 Day(s) 2551130100284204047425TAC62B29004130KSNA525-35.5-18

15,130,437 VND

1 Piece(s) 5 Day(s) 2566130100454528143825TAC62B47408310KSNA525-35.5-18

18,602,261 VND

1 Piece(s) 5 Day(s) 2566130100464528143825TAC62B47408310KSNA525-35.5-18

18,602,261 VND

1 Piece(s) 5 Day(s) 25661301006149512191225TAC62B627512440KSNA525-35.5-18

17,990,503 VND

1 Piece(s) 5 Day(s) 3051130100291064292430TAC62B29704380KSNA630-40-18

20,227,214 VND

1 Piece(s) 5 Day(s) 3066130100474328594630TAC62B48408770KSNA630-40-18

22,036,514 VND

1 Piece(s) 5 Day(s) 3066130100474328594630TAC62B48408770KSNA630-40-18

22,036,514 VND

1 Piece(s) 5 Day(s) 30661301006291612896830TAC62B642013160KSNA630-40-18

16,384,373 VND

1 Piece(s) 5 Day(s) 3551142106343984998035TAC72B31505100KSNA735-43.5-18

20,636,748 VND

1 Piece(s) 5 Day(s) 3566142106504709996035TAC72B515010200KSNA735-43.5-18

24,752,475 VND

1 Piece(s) 5 Day(s) 3566142106504709996035TAC72B515010200KSNA735-43.5-18

24,752,475 VND

1 Piece(s) 5 Day(s) 35661421066713014994035TAC72B685015300KSNA735-43.5-18

23,185,188 VND

1 Piece(s) 5 Day(s) 4051142106318505194040TAC72B32505300KSNA840-49-18

25,633,367 VND

1 Piece(s) 5 Day(s) 40661421065145010388040TAC72B525010600KSNA840-49-18

30,787,117 VND

1 Piece(s) 5 Day(s) 40661421065145010388040TAC72B525010600KSNA840-49-18

30,787,117 VND

1 Piece(s) 5 Day(s) 40661421066860015680040TAC72B700016000KSNA840-49-18

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fixing side Shape Round Mounting Method Side Mounting
Bearing Type Angular bearing Bearing Grade Class 4 Surface Treatment Ferrosoferric oxide coating
Support Material Steel