(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Coupling Clamp, Long-Type RCL

Rigid Coupling Clamp, Long-Type RCL
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      232,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The RCL coupling, eccentricity, angular misalignment and end play are not allowed.
· To transmit high torque compared to the outer diameter, RCL TYPE is a method that clamps each shaft with two bolts and increased the tightening force of the shaft.

Part Number
RCL20-5-5
RCL20-5-6
RCL20-5-6-RK2
RCL20-5-6.35
RCL20-5-8
RCL20-5-8-RK3
RCL20-5-10
RCL20-5-10-RK3
RCL20-6-6
RCL20-6-6-LK2
RCL20-6-6-LK2-RK2
RCL20-6-6-RK2
RCL20-6-6.35
RCL20-6-6.35-LK2
RCL20-6-8
RCL20-6-8-LK2
RCL20-6-8-LK2-RK3
RCL20-6-8-RK3
RCL20-6-10
RCL20-6-10-LK2
RCL20-6-10-LK2-RK3
RCL20-6-10-RK3
RCL20-6.35-6.35
RCL20-6.35-8
RCL20-6.35-8-RK3
RCL20-6.35-10
RCL20-6.35-10-RK3
RCL20-8-8
RCL20-8-8-LK3
RCL20-8-8-LK3-RK3
RCL20-8-8-RK3
RCL20-8-10
RCL20-8-10-LK3
RCL20-8-10-LK3-RK3
RCL20-8-10-RK3
RCL20-10-10
RCL20-10-10-LK3
RCL20-10-10-LK3-RK3
RCL20-10-10-RK3
RCL25-6-6
RCL25-6-6-LK2
RCL25-6-6-LK2-RK2
RCL25-6-6-RK2
RCL25-6-6.35
RCL25-6-6.35-LK2
RCL25-6-8
RCL25-6-8-LK2
RCL25-6-8-LK2-RK3
RCL25-6-8-RK3
RCL25-6-10
RCL25-6-10-LK2
RCL25-6-10-LK2-RK3
RCL25-6-10-RK3
RCL25-6-12
RCL25-6-12-LK2
RCL25-6-12-LK2-RK4
RCL25-6-12-RK4
RCL25-6-13
RCL25-6-13-LK2
RCL25-6-13-LK2-RK5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T) D2 key groove width (b) D2 key groove height (T) Weight

234,290 VND

1 Piece(s) 8 Day(s) 55202475009.2x10-7Not available------18

504,251 VND

1 Piece(s) 5 Day(s) 56202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 56202475009.2x10-7Available-2--21.018

504,251 VND

1 Piece(s) 5 Day(s) 56.35202475009.2x10-7Not available------18

234,290 VND

1 Piece(s) 8 Day(s) 58202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 58202475009.2x10-7Available-3--31.818

234,290 VND

1 Piece(s) 8 Day(s) 510202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 510202475009.2x10-7Available-3--31.818

232,390 VND

1 Piece(s) 8 Day(s) 66202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 66202475009.2x10-7Available2-21.0--18

591,029 VND

1 Piece(s) 5 Day(s) 66202475009.2x10-7Available2221.021.018

458,302 VND

1 Piece(s) 5 Day(s) 66202475009.2x10-7Available-2--21.018

504,251 VND

1 Piece(s) 5 Day(s) 66.35202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 66.35202475009.2x10-7Available2-21.0--18

504,251 VND

1 Piece(s) 5 Day(s) 68202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 68202475009.2x10-7Available2-21.0--18

591,029 VND

1 Piece(s) 5 Day(s) 68202475009.2x10-7Available2321.031.818

458,302 VND

1 Piece(s) 5 Day(s) 68202475009.2x10-7Available-3--31.818

504,251 VND

1 Piece(s) 5 Day(s) 610202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 610202475009.2x10-7Available2-21.0--18

591,029 VND

1 Piece(s) 5 Day(s) 610202475009.2x10-7Available2321.031.818

458,302 VND

1 Piece(s) 5 Day(s) 610202475009.2x10-7Available-3--31.818

504,251 VND

1 Piece(s) 5 Day(s) 6.356.35202475009.2x10-7Not available------18

504,251 VND

1 Piece(s) 5 Day(s) 6.358202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 6.358202475009.2x10-7Available-3--31.818

234,290 VND

1 Piece(s) 8 Day(s) 6.3510202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 6.3510202475009.2x10-7Available-3--31.818

234,290 VND

1 Piece(s) Same day 88202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 88202475009.2x10-7Available3-31.8--18

591,029 VND

1 Piece(s) 5 Day(s) 88202475009.2x10-7Available3331.831.818

458,302 VND

1 Piece(s) 5 Day(s) 88202475009.2x10-7Available-3--31.818

234,290 VND

1 Piece(s) 8 Day(s) 810202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 810202475009.2x10-7Available3-31.8--18

591,029 VND

1 Piece(s) 5 Day(s) 810202475009.2x10-7Available3331.831.818

458,302 VND

1 Piece(s) 5 Day(s) 810202475009.2x10-7Available-3--31.818

504,251 VND

1 Piece(s) 5 Day(s) 1010202475009.2x10-7Not available------18

458,302 VND

1 Piece(s) 5 Day(s) 1010202475009.2x10-7Available3-31.8--18

591,029 VND

1 Piece(s) 5 Day(s) 1010202475009.2x10-7Available3331.831.818

458,302 VND

1 Piece(s) 5 Day(s) 1010202475009.2x10-7Available-3--31.818

578,626 VND

1 Piece(s) 5 Day(s) 66253660003.2x10-6Not available------38

622,015 VND

1 Piece(s) 5 Day(s) 66253660003.2x10-6Available2-21.0--38

665,403 VND

1 Piece(s) 5 Day(s) 66253660003.2x10-6Available2221.021.038

622,015 VND

1 Piece(s) 5 Day(s) 66253660003.2x10-6Available-2--21.038

298,450 VND

1 Piece(s) 8 Day(s) 66.35253660003.2x10-6Not available------38

622,015 VND

1 Piece(s) 5 Day(s) 66.35253660003.2x10-6Available2-21.0--38

578,626 VND

1 Piece(s) 5 Day(s) 68253660003.2x10-6Not available------38

622,015 VND

1 Piece(s) 5 Day(s) 68253660003.2x10-6Available2-21.0--38

665,403 VND

1 Piece(s) 5 Day(s) 68253660003.2x10-6Available2321.031.838

622,015 VND

1 Piece(s) 5 Day(s) 68253660003.2x10-6Available-3--31.838

298,450 VND

1 Piece(s) 8 Day(s) 610253660003.2x10-6Not available------38

622,015 VND

1 Piece(s) 5 Day(s) 610253660003.2x10-6Available2-21.0--38

665,403 VND

1 Piece(s) 5 Day(s) 610253660003.2x10-6Available2321.031.838

622,015 VND

1 Piece(s) 5 Day(s) 610253660003.2x10-6Available-3--31.838

578,626 VND

1 Piece(s) 5 Day(s) 612253660003.2x10-6Not available------38

622,015 VND

1 Piece(s) 5 Day(s) 612253660003.2x10-6Available2-21.0--38

665,403 VND

1 Piece(s) 5 Day(s) 612253660003.2x10-6Available2421.041.838

622,015 VND

1 Piece(s) 5 Day(s) 612253660003.2x10-6Available-4--41.838

578,626 VND

1 Piece(s) 5 Day(s) 613253660003.2x10-6Not available------38

622,015 VND

1 Piece(s) 5 Day(s) 613253660003.2x10-6Available2-21.0--38

665,403 VND

1 Piece(s) 5 Day(s) 613253660003.2x10-6Available2521.052.538

Loading...Tải…

Basic InformationThông tin cơ bản

Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High torque / High precision / High durability / Backlash 0 / Low Inertial Moment / small type / Heat resistance / Vacuum Environment Body Material Aluminum
Allowable Lateral Misalignment(mm) - Allowable Angular Misalignment(deg) - Operating Temperature Range(°C) -20::220
Allowable Axial Clearance (±)(mm) -