(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oldham Coupling, Set-Screw Type OC-S

Oldham Coupling, Set-Screw Type OC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      191,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Extends through the inside of an oldham disk and is free of shaft interference.
· The product is designed that acetal disk receives compressive force and generation of damage in disk is minimal.
· The oldham disk is a near-perfect insulator and blocks electrical noise.

Part Number
OC16S-3-6.35
OC20S-4-8
OC20S-4-8-RK3
OC25S-5-10
OC25S-5-10-RK3
OC32S-6-15
OC32S-6-15-LK2
OC32S-6-15-LK2-RK5
OC32S-6-15-RK5
OC42S-10-20
OC42S-10-20-LK3
OC42S-10-20-LK3-RK6
OC42S-10-20-RK6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Key Seat Availability D1 key dimension (LK)
(mm)
D2 key dimension (RK)
(mm)
D1 key groove width (b) D1 key groove height (T)
(mm)
D2 key groove width (b)
(mm)
D2 key groove height (T) Axis Depth (L1)
(mm)
Axis Depth (L2)
(mm)
Axis Interval (E)
(mm)
Bolt (M) Commercial torque
(n,m)
Maximum Torque
(n,m)
Torsion constant
(N,m/red)
Mass
(g)

455,537 VND

1 Piece(s) 5 Day(s) 36.351620180000.053.40x10-7Not available------668M31.22.46510.9

492,634 VND

1 Piece(s) 5 Day(s) 4820221.570000.089.13x10-7Not available------6.56.59M41.83.612018.7

536,023 VND

1 Piece(s) 5 Day(s) 4820221.570000.089.13x10-7Available-3--31.86.56.59M41.83.612018.7

506,911 VND

1 Piece(s) 5 Day(s) 5102528260000.12.83x10-6Not available------7.57.513M42.85.620037.1

465,016 VND

1 Piece(s) 5 Day(s) 5102528260000.12.83x10-6Available-3--31.87.57.513M42.85.620037.1

631,334 VND

1 Piece(s) 5 Day(s) 61532342.545000.19.25x10-6Not available------9.59.515M581662073.8

674,724 VND

1 Piece(s) 5 Day(s) 61532342.545000.19.25x10-6Available2-21.0--9.59.515M581662073.8

718,112 VND

1 Piece(s) 5 Day(s) 61532342.545000.19.25x10-6Available2521.052.59.59.515M581662073.8

674,724 VND

1 Piece(s) 5 Day(s) 61532342.545000.19.25x10-6Available-5--52.59.59.515M581662073.8

690,061 VND

1 Piece(s) 4 Day(s) 10204242330000.13.39x10-5Not available------121218M617341200157

865,497 VND

1 Piece(s) 5 Day(s) 10204242330000.13.39x10-5Available3-31.8--121218M617341200157

908,885 VND

1 Piece(s) 5 Day(s) 10204242330000.13.39x10-5Available3631.863.0121218M617341200157

865,497 VND

1 Piece(s) 5 Day(s) 10204242330000.13.39x10-5Available-6--63.0121218M617341200157

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham type Application Standard Features Low Inertial Moment / Vibration Absorption / small type
Body Material Aluminum Allowable Angular Misalignment(deg) 2 Buffer Material Polyacetal
Operating Temperature Range(°C) 0::60